フィルター

ARヘッドセット & グラス

Getting started with STM32CubeMX v5.0 (2:07)

Rich by its features-set, STM32CubeMX is changing its skin today to provide to the developers an improved access to the Pinout, Peripherals and Middlewares parameters to ease the configuration and optimized the project development time. This new look is also standardizing the User Interface of the different Software Development Tools of the STM32Cube ecosystem.

Getting started with Unicleo SW tool (08:04)

Getting started with Unicleo-GUI for motion MEMS and environmental sensor software expansion for STM32Cube

ST25DV discovery kit demonstration using ST25R3911B reader (6:37)

In this video, Vincent tells us about how to work the demonstration software for the ST25 Discovery Kit with the ST25R3911B - a highly integrated NFC Initiator / HF Reader IC, including the analog front end (AFE) and a highly integrated data framing system for ISO 18092 (NFCIP-1) initiator, ISO 18092 (NFCIP-1) active target, ISO 14443A and B reader (including high bit rates), ISO 15693 reader and FeliCa™ reader. Implementation of other standard and custom protocols like MIFARE™ Classic is possible using the AFE and implementing framing in the external microcontroller (Stream and Transparent modes). The ST25R3911B is positioned perfectly for the infrastructure side of the NFC system, where users need optimal RF performance and flexibility combined with low power.

MEMSマイク搭載X-Nucleo拡張ボード入門ビデオ (04:22)

STM32ODEの新しいMEMSマイク拡張ボードの使い方をご紹介

センサ搭載X-Nucleo拡張ボード入門ビデオ (4:50)

STM32ODEの新しいセンサ拡張ボードの使い方をご紹介


  • Result Page :
  • 1
  • 2
  • »

×