フィルター

STM32Cube Expansion Packages

Getting Started Video with STM32Cube.AI (09:19)

Get started with STM32CubeMX software tool on the PC, through a simple example: displaying trace messages on the PC sent via an STM32 Nucleo board via its Virtual COM port facility.

Artificial Neural Network mapping made simple with the STM32Cube.AI (01:48)

The STM32Cube.AI is an extension pack of the widely used STM32CubeMX configuration and code generation tool enabling AI on STM32 Arm® Cortex®-M-based microcontrollers.

Getting started with XCUBE VS4A and STM32F769 discovery kit (Alexa Voice Service)

 

 

(4:42)

The X-CUBE-VS4A Expansion Package consists of a set of libraries and application examples for STM32F7 Series microcontrollers acting as Alexa-enabled devices. It runs on the 32F769IDISCOVERY board, which provides a native Ethernet interface.

STM32 Releasing your creativity (01:10)

Check out our video to get inspired to release your creativity

How to use STM32 system memory boot modes (6:16)

How to use the various boot modes supported by STM32


×