フィルター

STM32L4R7/S7

Getting Started Video with STM32Cube.AI (09:19)

Get started with STM32CubeMX software tool on the PC, through a simple example: displaying trace messages on the PC sent via an STM32 Nucleo board via its Virtual COM port facility.

Artificial Neural Network mapping made simple with the STM32Cube.AI (01:48)

The STM32Cube.AI is an extension pack of the widely used STM32CubeMX configuration and code generation tool enabling AI on STM32 Arm® Cortex®-M-based microcontrollers.

ST Microelectronics STM32 Online Training (2:14)

Get in depth knowledge with STM32 microcontrollers On Line Trainings

STM32 boosting the HMI-of-things  (2:13)

More and more devices have complex graphical user interfaces - much like smartphones - and ST's range of STM32 microcontrollers has a host of features which can be leveraged on a huge range of devices. We are constantly innovating to give you the performance you need!

STM32Cube.AI Edge AI demo with Lenord + Bauer (5:26)

Lenord + Bauer offering predictive maintenance solutions designed with Neural Networks and mapped on STM32 microcontrollers thanks to #STM32CubeAI (Electronica 2018)

STM32L4+ MCUs: Ultra-low-power excellence with more performance  (04:12)

With STM32L4+, ST has extended the STM32L4 technology providing more performance (up to 120 MHz) , more embedded memory (up to 2 Mbytes of Flash memory and 640 Kbytes of SRAM) and richer graphics and connectivity features while keeping the best‐in‐class ultra‐low‐power capability.

ST and Wizzilab your partners for IoT! (3:11)

In this video Michael Andre, CEO of WIZZILAB presents their products to us, a triple stack solution for LPWAN technologies, including Sigfox, LoraWan and the Dash7 alliance which leverages many products from STMicroelectronics. At WIZZILAB they believe that being able to upgrade the software on our IoT devices will be a critical functionality in years to come and shows us how easy it is to get started developing for your products and applications using WIZZILAB products.


  • Result Page :
  • 1
  • 2
  • »

×