ビデオ・センター
6 total entries.
MadeForSTM32™ is a new quality label delivered by ST, which is granted after an evaluation process. It helps engineers identify third party solutions with the highest level of integration and quality for the STM32 microcontrollers' ecosystem. MadeForSTM32™ is offered to members of the ST Partner Program who want to go one step further in our collaboration, with the overall objective of contributing to a high-quality STM32 ecosystem. 続きを読む
Get started with STM32CubeMX software tool on the PC, through a simple example: displaying trace messages on the PC sent via an STM32 Nucleo board via its Virtual COM port facility. 続きを読む
The STM32Cube.AI is an extension pack of the widely used STM32CubeMX configuration and code generation tool enabling AI on STM32 Arm® Cortex®-M-based microcontrollers. 続きを読む
Check out our video to get inspired to release your creativity 続きを読む
How to use the various boot modes supported by STM32 続きを読む
推奨製品
Wide input voltage range and very low quiescent current for best in class performance
iNEMO IMU with machine learning core, finite state machine and advanced digital functions
The LSM6DSRX can run up to 8 decision trees simultaneously and independently, implementing algorithms which lead to very accurate motion analysis carried out in the sensor itself.
This 6-axis iNEMO™ smart sensor with a Machine Learning Core provides system flexibility, allowing some algorithms run in the application processor to be moved to the MEMS sensor, thus reducing power consumption
注目のアプリケーション
Discover ST's cutting-edge solutions for automotive Camera systems, including Driver Monitoring System (DMS), High Resolution Thermal Camera and Rear View Camera applications.
Discover ST's solutions for automotive Radar systems, from 24 GHz short-range (SRR) to 77 GHz long-range (LRR) applications.
Discover ST's solutions for DC fast charging stations providing electric vehicles with level-3 charging.
Discover our new automotive Battery Management System solution for hybrid (HEV), plug-in (PHEV) and full electric vehicles (BEV).
Discover ST's battery management system (BMS) solution for hybrid (HEV), plug-in (PHEV) and full electric vehicles (BEV).