ビデオ・センター
1 total entries.
推奨製品
Wide input voltage range and very low quiescent current for best in class performance
iNEMO IMU with machine learning core, finite state machine and advanced digital functions
The LSM6DSRX can run up to 8 decision trees simultaneously and independently, implementing algorithms which lead to very accurate motion analysis carried out in the sensor itself.
This 6-axis iNEMO™ smart sensor with a Machine Learning Core provides system flexibility, allowing some algorithms run in the application processor to be moved to the MEMS sensor, thus reducing power consumption
注目のアプリケーション
Discover ST's cutting-edge solutions for automotive Camera systems, including Driver Monitoring System (DMS), High Resolution Thermal Camera and Rear View Camera applications.
Discover ST's solutions for automotive Radar systems, from 24 GHz short-range (SRR) to 77 GHz long-range (LRR) applications.
Discover ST's solutions for DC fast charging stations providing electric vehicles with level-3 charging.
Discover our new automotive Battery Management System solution for hybrid (HEV), plug-in (PHEV) and full electric vehicles (BEV).
Discover ST's battery management system (BMS) solution for hybrid (HEV), plug-in (PHEV) and full electric vehicles (BEV).