フィルター

STM32L496AG

Getting Started Video with STM32Cube.AI (09:19)

Get started with STM32CubeMX software tool on the PC, through a simple example: displaying trace messages on the PC sent via an STM32 Nucleo board via its Virtual COM port facility.

Artificial Neural Network mapping made simple with the STM32Cube.AI (01:48)

The STM32Cube.AI is an extension pack of the widely used STM32CubeMX configuration and code generation tool enabling AI on STM32 Arm® Cortex®-M-based microcontrollers.

Product overview - STM32L4: Excellence in ultra-low-power with performance (ePresentation) (16:18)

ST has built a new architecture to reach best-in-class ultra-low-power figures thanks to its high flexibility. STM32L4 MCUs have scored 447 ULPMark-CP and 167 ULPMark-PP in the standardized EEMBC™ ULPMark® tests that compare the efficiency of ultra-low-power microcontrollers. Moreover, the STM32L4 series shatters performance limits in the ultra-low-power world. It delivers 100 DMIPS based on its Arm® Cortex®-M4 core with FPU and ST ART Accelerator™ at 80 MHz.

ST Microelectronics STM32 Online Training (2:14)

Get in depth knowledge with STM32 microcontrollers On Line Trainings

STM32 boosting the HMI-of-things  (2:13)

More and more devices have complex graphical user interfaces - much like smartphones - and ST's range of STM32 microcontrollers has a host of features which can be leveraged on a huge range of devices. We are constantly innovating to give you the performance you need!

STM32Cube.AI Edge AI demo with Lenord + Bauer (5:26)

Lenord + Bauer offering predictive maintenance solutions designed with Neural Networks and mapped on STM32 microcontrollers thanks to #STM32CubeAI (Electronica 2018)

ST and Wizzilab your partners for IoT! (3:11)

In this video Michael Andre, CEO of WIZZILAB presents their products to us, a triple stack solution for LPWAN technologies, including Sigfox, LoraWan and the Dash7 alliance which leverages many products from STMicroelectronics. At WIZZILAB they believe that being able to upgrade the software on our IoT devices will be a critical functionality in years to come and shows us how easy it is to get started developing for your products and applications using WIZZILAB products.

Getting started with STM32L475 Discovery kit for IoT Node (11:12)

This video describes the main components and features of the B-L475E-IOT board and shows a typical use of this platform as an IoT node using AWS (Amazon Web Services) to demonstrate the interactions between that node and a cloud server to build an intelligent system. The focus is put on the MQTT messages exchanges in between the IoT node and a user through AWS IoT services. These messages contain sensors values and LED status and all the changes detected on the board.


  • Result Page :
  • 1
  • 2
  • »

×