フィルター

ST25DV04K

ST25DV-I2C (01:29)

A wide range of applications

ST25DV discovery kit demonstration using ST25R3911B reader (6:37)

In this video, Vincent tells us about how to work the demonstration software for the ST25 Discovery Kit with the ST25R3911B - a highly integrated NFC Initiator / HF Reader IC, including the analog front end (AFE) and a highly integrated data framing system for ISO 18092 (NFCIP-1) initiator, ISO 18092 (NFCIP-1) active target, ISO 14443A and B reader (including high bit rates), ISO 15693 reader and FeliCa™ reader. Implementation of other standard and custom protocols like MIFARE™ Classic is possible using the AFE and implementing framing in the external microcontroller (Stream and Transparent modes). The ST25R3911B is positioned perfectly for the infrastructure side of the NFC system, where users need optimal RF performance and flexibility combined with low power.


×