ビデオ・センター
13 total entries.
Learn how ST’s low-voltage power MOSFETs can help you to solve your EMI/EMC issues in motor control applications 続きを読む
Discover how to enable 45W USB-C PD3.0 adapters 続きを読む
Industry’s first 900 V MOSFETs with on-state resistance below 100 mΩ 続きを読む
Available in 10 different RDS(on) values and 9 packages 続きを読む
Ideal for resonant-type power supplies 続きを読む
Ideal for hard-switching and high-current topologies 続きを読む
推奨製品
Wide input voltage range and very low quiescent current for best in class performance
iNEMO IMU with machine learning core, finite state machine and advanced digital functions
The LSM6DSRX can run up to 8 decision trees simultaneously and independently, implementing algorithms which lead to very accurate motion analysis carried out in the sensor itself.
This 6-axis iNEMO™ smart sensor with a Machine Learning Core provides system flexibility, allowing some algorithms run in the application processor to be moved to the MEMS sensor, thus reducing power consumption
注目のアプリケーション
Discover ST's cutting-edge solutions for automotive Camera systems, including Driver Monitoring System (DMS), High Resolution Thermal Camera and Rear View Camera applications.
Discover ST's solutions for automotive Radar systems, from 24 GHz short-range (SRR) to 77 GHz long-range (LRR) applications.
Discover ST's solutions for DC fast charging stations providing electric vehicles with level-3 charging.
Discover our new automotive Battery Management System solution for hybrid (HEV), plug-in (PHEV) and full electric vehicles (BEV).
Discover ST's battery management system (BMS) solution for hybrid (HEV), plug-in (PHEV) and full electric vehicles (BEV).