ST BlueNRG-LP, RF 매칭 필터 IC Balun(BlueNRG)
매끄러운 Bluetooth LE 솔루션 구현과 성능 향상을 위한 최상의 조합
매끄러운 Bluetooth LE 솔루션 구현과 성능 향상을 위한 최상의 조합
BlueNRG-LP&IC Balun정보확인BlueNRG-LP : ST.com 클릭IC Balun : ST.com 클릭 |
한국 지사 문의처BlueNRG-LP : Js.chun@st.comIC Balun : hs.jeong@st.com |
제품 Data Sheet 보기데이터 정보 클릭 |
RF IC supplier | RF IC name | Matched Balun | Frequency (MHz) | Integrated filter | Size | Package |
STMicroelectronics | SPIRIT 1 | BALF-SPI-01D3 | 868-915 | Yes | 1.4 mm x 2.0 mm | CSP |
BALF-SPI-02D3 | 433 | Yes | 1.4 mm x 2.0 mm | CSP | ||
S2-LP | BALF-SPI2-01D3 | 868-915 | Yes | 2.1mm x 1.55 mm | CSP | |
BALF-SPI2-02D3 | 433 | Yes | 2.1mm x 1.55 mm | CSP | ||
BlueNRG-MS (QFP32 and CSP34) | BALF-NRG-01D3 | 2400 | Yes | 1.4 mm x 0.85 mm | CSP | |
BlueNRG-1 (QFP32 and CSP34) BlueNRG-2 (QFN32 and CSP34) | BALF-NRG-02D3 BALF-NRG-02J5 (Height <350µm) | 2400 | Yes | 1.4 mm x 0.85 mm | CSP and Thin CSP | |
Atmel | ATWINC1500A | BAL-WILC10-01D3 | 2400 | No | 0.95mm x 0.95mm | CSP |
ATSAMR21E8 | BALF-ATM-01E3 | 2400 | Yes | 2.0 mm x 1.25 mm | Bumpless CSP (LTCC assy-like) | |
Texas Instrument | CC1101 | BAL-CC1101-01D3 | 868-915 | No | 2.0 mm x 1.0 mm | CSP |
CC1120/C1125 | BALF-112X-01D3 | 868-915 | Yes | 1.95 mm x 1.87 mm | CSP | |
BALF-112X-02D3 | 433 | Yes | 1.95 mm x 1.87 mm | CSP | ||
CC2540/43/45 , CC2530/31/33 | BAL-CC25-01D3 | 2400 | Yes | 0.9 mm x 0.9 mm | CSP | |
CC2541 | BALF-CC25-02D3 | 2400 | Yes | 0.9 mm x 0.9 mm | CSP | |
CC2610/2620/2630/2640/2650 | BALF-CC26-05D3 | 2400 | Yes | 0.9 mm x 0.9 mm | CSP | |
Nordic Semi | nRF51822-QFAACx/QFABAx nRF51422-QFAACx | BAL-NRF01D3 | 2400 | Yes | 1.5 mm x 1.0 mm | CSP |
nRF51822-CTAx | BALF-NRF01J5 (Height <350µm) | 2400 | Yes | 1.4 mm x 0.85 mm (height < 350 µm) | Thin CSP | |
nRF51822-CxAx/nRF51422-CxAx | BAL-NRF02D3 | 2400 | Yes | 1.4 mm x 0.9 mm | CSP | |
nRF51822-QFAAHx/nRF51822-QFACAx | BALF-NRF01E3 | 2400 | Yes | 1.5 mm x 1.0 mm | Bumpless CSP (LTCC assy-like) | |
nRF51422-QFAAFx/nRF51422-QFACAx | ||||||
nRF51822-QFAAGx/nRF51822-QFABBx | BALF-NRF01D3 | 2400 | Yes | 1.5 mm x 1.0 mm | CSP | |
nRF51422-QFAAEx/nRF51422-QFABAx |
RF IC supplier | RF IC name | Matched Low Pass Filter | Frequency (MHz) | Integrated filter | Size | Package |
STMicroelectronics | STM32WB55Cx, STM32WB55Rx, STM32WB50Cx, STM32WB35Cx, STM32WB30Cx BLE 5.0 | MLPF-WB55-01E3 | 2400-2500 | Yes | 1.5 mm x 1.0 mm | Bumpless CSP (LTCC assy-like) |
STMicroelectronics | STM32WB55Vx BLE 5.0 | MLPF-WB55-02E3 | 2400-2500 | Yes | 1.5 mm x 1.0 mm | Bumpless CSP (LTCC assy-like) |
RF IC supplier | RF IC name | Balun 50/100 Ω | Frequency (GHz) | Integrated filter | Size | Package |
Ultra Wide Band | Recommended for DW1000 from DecaWave | BAL-UWB-01E3 | 3-8 | No | 1.8 mm x 1.25 mm | Bumpless CSP (LTCC assy-like) |