Percepio, an authorized partner and member of the ST Partner Program, just launched DevAlert® Sandbox, a new way to experiment with the company’s DevAlert solution. In a nutshell, DevAlert can remotely diagnose and debug applications running on STM32 …
The SENSOR + TEST 2022 conference took place last month in Nuremberg, Germany, where attendees got to check out the ISM330IS, the first sensor with an intelligent sensor …
The TCPP03-M20 is ST’s first USB-C port protection device for dual role power (DRP) applications, meaning that it will serve systems designed as a source (charger) or a sink (charging). In the most simplistic terms, the component brings together the <a title="TCPP01-M12, Protecting USB …
The TCPP02-M18 protects USB Type-C ports in source mode against over-current on the VBUS pin and against over-voltages of up to 24 V on the communication channel (CC lines). It is a companion chip to USB-C platforms running on STM32 MCUs that includes a current sensing …
The TCPP01-M12 protects USB Type-CTM ports in sink mode (charging) against overvoltage of up to 24 V on VBUS, 6 V on CC lines, and against electrostatic discharges on the connector pins, among other things. TCPP stands for Type-C Port Protection, and …