sps ipc drivers Italia

sps ipc drivers Italia

Fairground Fiere di Parma
May 23 - 25, 2017

Website: Click here
Visit us  at Hall 4 is Know-How 4.0 area

In its 7th consecutive year, SPS IPC Drives Italia has become the reference point for Italian OEMs and, as a result, for those looking to Italy as a potential market for their industrial automation products and solutions. Attending SPS IPC Drives Italia is therefore the best opportunity to meet the market players - distributors, producers, manufacturers and suppliers - and establish successful business and technical partnerships.

ST will showcase demonstrations of leading performance products and technologies including:

  • High performance 3D printer based on ST components by GH Enterprise
  • Plug & play solution for 3D printers based on ST components: complete HW and FW to drive any kind of Fused Filament Fabrication (FFF) 3D printing mechanics
  • Smart industry accelerators based on ST components by RushUp: system ready for advanced sensor technology in industrial applications
  • High-power motor control solution based on ST’s POWERSTE01, integrated stepper motor driver delivering up to 10 A with superior smoothness and accurate positioning
  • IO-Link demonstration system for multi-sensor node based on multi-port L6360 (Master IC), driving up to four L6362A (Device IC) hosting different sensors: accelerometer, vibration, proximity and temperature, accelerating smart industry adoption
  • Zero-power standby 12 V / 600 mA isolated flyback SMPS with remote-control wake-up based on the VIPer0P, 800 V avalanche-rugged high-voltage converter, ideal for air conditioning, roller shutters, home automation and industrial remote switches