Webinar: STM32WB with integrated BLE 5 and IEEE 802.15.4


Join us for a 30-minutes webinar on ST's STM32WB Series Microcontroller with built-in BLE 5 and IEEE 802.15.4


Wednesday, 5th December 2018 - 10:00 am CET


Registration for this event is closed

 

During this 30-minutes webinar, we will introduce our new STM32WB Series Microcontroller

Connected applications are increasingly integrated into solution platforms, requiring performance, peripherals and features directly at node level. Based on a dual-core STM32 microcontroller, the ultra-low-power STM32WB wireless MCU can concurrently run BLE/OpenThread protocols and IEEE 802.15.4 proprietary stacks including ZigBee®.

Webinar schedule

  • EMEA timezone: December 5th, 2018 at 10:00 am CET


Following this webinar you may also wish to attend one of the STM32WB hands-on workshops taking place in many European cities. Details of the hands-on workshops can be found here.
 

Who should attend this webinar?

This webinar introduces developers to ST’s new series of BLE enabled microcontrollers and who are:

  • Looking to add a 2.4 GHz interface to their current application
  • Looking for a ready-to-use solution aligned with STM32 standards in terms of firmware, hardware and development tools

Agenda

  • Overview of the STM32 family
  • Features of the STM32WB architecture
  • The STM32WB Ecosystem

Speakers

A technical marketing manager, Chris BROADBENT responsible for microcontroller marketing in the UK and Ireland.

 

 

   

A technical support engineer, Martin HUBIK provides technical support for customer applications, with a special focus on MCU and RF.

 

 

   

A senior application engineer at ST's Power Application Laboratory in Prague, Vojtech ELIAS focuses on integrated solutions for Industrial Automation applications.

 

活动预告

SENSOR+TEST 2021 16 Apr - 06 May, 2021
PCIM 2021 16 Apr - 07 May, 2021