VIPower Integrated Power Solutions

Driving the Next Generation of Intelligent Power Control for 12/24 V DC systems

 

Recording from: Wednesday, November 13th, 2019

 

Watch Now


Discover how ST’s integrated smart power solutions can help you to reduce cost, improve reliability, and optimize board space.

Watch the 1-hour webinar recording to explore ST’s leading edge, fully-integrated smart drivers for lighting, power distribution, heating, and brushed DC motor control, based on the latest generation of ST's well-known VIPower™ technology.

VIPower (Vertical Intelligent Power) technology provides integrated control, protection and diagnostics for medium/high power loads, including those found in the highly-demanding automotive environment.

The session will also show you how to select the optimal power solution for your application based on specific design specifications, using our free TwisterSIM™ design simulation tool.

You will learn:

  • the benefits of using high side, low side, & integrated H-bridge drivers
  • how to reduce cost and improve reliability, with minimal space requirements
  • ideas on various implementations and their advantages
  • how to optimize your design using ST’s easy-to-use design simulation tool

 

Speaker

Aravind Mathsyaraja is a senior Technical Marketing Advisor for STMicroelectronics' Automotive & Discrete Group. With an extensive background in power electronics and distribution, he is passionate about implementing smart power products in electronics designs that enable cutting-edge and affordable technology across all application segments.    

 

About VIPower technology and solutions

Built on VIPower M0-7 technology, the latest series of high-side drivers and DC motor H-bridge drivers from ST offer higher power density, greater accuracy in critical diagnostics, and new protection features. This series covers a wide spectrum of RDS(on) values (1.5 mΩ up to 140 mΩ) and package options, ensuring design scalability. Other features include:

  • Configurable auto-restart or latch-off protection against hazardous conditions
  • Multiplexed analog current sense for load current diagnostic
  • Ultra-low power consumption (0.5 μA standby current max)
  • Ultra-compact Power-SSO packages
  • Extreme low voltage operation for deep cold cranking applications.
  • PWM control up to 20 kHz (motor driver ICs only)

活动预告

PCIM 2021 16 Apr - 07 May, 2021