ALED1262ZT | 汽车级12通道LED驱动器,支持开路检测、局部调光、总线驱动和独立操作 | Environmental, Social | Longer lifespan, do not use pollutants materials, higher efficiency, improves rear brake and turns signal lights response (Safety) |
HVLED001A | 具有恒压一次感应和高功率因数的LED照明用离线控制器 | Environmental | |
HVLED001B | 高功率因数反激式控制器,具有恒定电压初级侧感应和超低待机功耗 | Environmental | |
HVLED007 | 反激式转换器的过渡模式PFC控制器 | Environmental | |
IPS160H | 单个上桥臂开关,面向安全完整性等级(SIL2和SIL3)兼容系统 | Environmental, Social | power efficiency, control of energy consumption |
IPS161H | 单个上桥臂开关,面向安全完整性等级(SIL2和SIL3)兼容系统 | Environmental, Social | power efficiency, control of energy consumption |
IPS4260L | 四路低侧智能开关 | Environmental, Social | power efficiency, control of energy consumption |
ISO808 | Galvanic isolated octal high-side power solid state relay for high inductive loads | Environmental, Social | power efficiency, control of energy consumption |
ISO808-1 | 电流隔离八进制高侧功率固态继电器,适用于高感性负载1A 36V | Environmental, Social | power efficiency, control of energy consumption |
ISO808A | 电流隔离八进制高侧功率固态继电器,装配SPI接口,适用于高感性负载0.7A 36V | Environmental, Social | power efficiency, control of energy consumption |
ISO808A-1 | 电流隔离八进制高侧功率固态继电器,装配SPI接口,适用于高感性负载1A 36V | Environmental, Social | power efficiency, control of energy consumption |
ISO8200AQ | 带SPI接口的电流隔离八通道高侧智能功率固态继电器 | Environmental, Social | power efficiency, control of energy consumption |
ISO8200B | 电流隔离八通道高侧智能功率固态继电器 | Environmental, Social | power efficiency, control of energy consumption |
ISO8200BQ | 电流隔离八通道高侧智能功率固态继电器 | Environmental, Social | power efficiency, control of energy consumption |
L6399 | 高压高侧和低侧驱动器 | Environmental, Social | power efficiency, control of energy consumption |
L6491 | 高压高侧和低侧4 A栅极驱动器 | Environmental, Social | power efficiency, control of energy consumption |
L6494 | 高压高侧和低侧2 A栅极驱动器 | Environmental, Social | power efficiency, control of energy consumption |
L6498 | 高压高侧和低侧2 A栅极驱动器 | Environmental, Social | power efficiency, control of energy consumption |
L6981 | 38 V, 1.5 A synchronous step-down converter with low quiescent current | Environmental | Low power consumption |
L6982 | 38 V, 2 A synchronous step-down converter with low quiescent current | Environmental | Low power consumption |
L6983 | 38 V, 3 A synchronous step-down converter with 17 µA quiescent current | Environmental | Low power consumption |
L9961 | 多达5节电池的消费类电池管理应用芯片 | Social | |
LED1202 | 12通道低静态电流LED驱动器 | Environmental | Higher efficiency reduces the waste of energy, longer lifespan, do not use pollutants materials |
LED1642GW | 16通道LED驱动器,支持错误检测、电流增益控制和12/16位PWM亮度控制 | Environmental | Higher efficiency reduces the waste of energy, longer lifespan, do not use pollutants materials |
LED2000 | 支持同步整流的3 A单片式降压电流源 | Environmental | Higher efficiency reduces the waste of energy, longer lifespan, do not use pollutants materials |
LED2001 | 支持同步整流的4 A单片式降压电流源 | Environmental | Higher efficiency reduces the waste of energy, longer lifespan, do not use pollutants materials |
LED2472G | 具有LED错误检测和增益控制功能的24通道LED驱动器 | Environmental | Higher efficiency reduces the waste of energy, longer lifespan, do not use pollutants materials |
LED5000 | 具有调光功能的3 A单片式降压电流源 | Environmental | Higher efficiency reduces the waste of energy, longer lifespan, do not use pollutants materials |
LED6000 | 具有调光功能的3 A、61 V单片式电流源 | Environmental | Higher efficiency reduces the waste of energy, longer lifespan, do not use pollutants materials |
LED6001 | PWM调光单通道LED驱动器,具有集成增压控制器 | Environmental | Higher efficiency reduces the waste of energy, longer lifespan, do not use pollutants materials |
LED7706 | 具有升压调节器的LED驱动器,6排30 mA,用于LCD面板背光 | Environmental | Higher efficiency reduces the waste of energy, longer lifespan, do not use pollutants materials |
LED7707 | 具有升压调节器的LED驱动器,6排85 mA,用于LCD面板背光 | Environmental | Higher efficiency reduces the waste of energy, longer lifespan, do not use pollutants materials |
PM8804 | PoE和电信系统的PWM峰值电流模式控制器 | Environmental, Social | power efficiency/ control of energy consumption |
PM8805 | 具有嵌入式双有源桥的IEEE 802.3bt PoE-PD接口 | Environmental, Social | power efficiency/ control of energy consumption |
PWD13F60 | 高密度功率驱动器 - 高压全桥与集成式栅极驱动器 | Environmental, Social | power efficiency, control of energy consumption |
PWD5F60 | 高密度功率驱动器 - 高压全桥与集成式比较器 | Environmental, Social | power efficiency, control of energy consumption |
SRK1000 | 自适应同步整流控制器,用于反激转换器 | Environmental, Social | power efficiency/ control of energy consumption |
SRK1000A | 自适应同步整流控制器,用于反激转换器 | Environmental, Social | power efficiency/ control of energy consumption |
SRK1000B | 自适应同步整流控制器,用于反激转换器 | Environmental, Social | power efficiency/ control of energy consumption |
SRK1001 | 自适应同步整流控制器,用于反激转换器 | Environmental | High-efficiency, reduce BoM |
SRK2000A | LLC谐振转换器的同步整流器智能驱动器 | Environmental, Social | power efficiency/ control of energy consumption |
SRK2001A | 自适应同步整流控制器,用于LLC谐振转换器 | Environmental, Social | power efficiency/ control of energy consumption |
ST1PS01 | 400mA Nano静态同步降压转换器,提供数字电压选择和供电正常信号 | Environmental | Ultra Low Power (500nA stand-by current consumption) |
ST1PS02 | 400 mA nano-quiescent synchronous step-down converter with digital voltage selection, Power Good and AUX switch | Environmental | Ultra low power |
ST1PS03 | 400mA Nano-Quiescent同步整流降压转换器,具有数字电压选择、“供电正常”和独立的负载开关 | Environmental | Ultra Low Power (500nA stand-by current consumption) |
ST730 | 300 mA、28 V低压降稳压器,5 µA静态电流 | Environmental | Ultra low power in industrial applications |
ST732 | 300 mA、28V低压降稳压器,6 µA静态电流 | Environmental | Ultra low power in industrial applications |
STBLW35 | Ultra-low power and wide input dynamic buck-boost converter | Environmental | |
STCH02 | 超低备用电源的离线准谐振PWM控制器 | Environmental, Social | power efficiency/ control of energy consumption |
STCH03 | 用于低待机功率适配器的离线PWM控制器 | Environmental, Social | power efficiency/ control of energy consumption |
STCMB1 | 具有X-cap放电的TM PFC和LLC谐振组合控制器 | Environmental | power efficiency/ control of energy consumption |
STDRIVE601 | 三半桥高压栅极驱动器 | Environmental, Social | power efficiency, control of energy consumption |
STELPD01 | 电源线电子开关 | Environmental | |
STGAP2D | 电流隔离4 A半桥双通道栅极驱动器 | Environmental, Social | power efficiency, control of energy consumption |
STGAP2GS | Galvanically isolated 3 A single gate driver for Enhancement mode GaN FETs | Environmental, Social | power efficiency, control of energy consumption |
STGAP2GSN | Galvanically isolated 3 A single gate driver for Enhancement mode GaN FETs | Environmental, Social | power efficiency, control of energy consumption |
STGAP2S | 电流隔离4 A单重栅极驱动器 | Environmental, Social | power efficiency, control of energy consumption |
STGAP2SICD | 电流隔离4 A双重栅极驱动器 | Environmental, Social | power efficiency, control of energy consumption |
STLQ020 | 200 mA超低静态电流LDO | Environmental | Ultra low power in industrial applications |
STNRG011 | 数字式Combo多模PFC和时移LLC谐振控制器 | Environmental, Social | power efficiency, control of energy consumption |
STNRG011A | 数字式Combo多模PFC和时移LLC谐振控制器 | Environmental, Social | power efficiency, control of energy consumption |
STP16CP05 | 低压16位恒定电流LED灌驱动器 | Environmental | Higher efficiency reduces the waste of energy, longer lifespan, do not use pollutants materials |
STP16CPC05 | 低压16位恒定电流LED灌驱动器 | Environmental | Higher efficiency reduces the waste of energy, longer lifespan, do not use pollutants materials |
STP16CPC26 | 低压16位恒定电流LED灌驱动器 | Environmental | Higher efficiency reduces the waste of energy, longer lifespan, do not use pollutants materials |
STP16CPP05 | 低压16位恒定电流LED灌驱动器 | Environmental | Higher efficiency reduces the waste of energy, longer lifespan, do not use pollutants materials |
STP16CPPS05 | 具有自动节能功能的低压16位恒定电流LED灌驱动器 | Environmental | Higher efficiency reduces the waste of energy, longer lifespan, do not use pollutants materials |
STP16CPS05 | 具有自动节能功能的低压16位恒定电流LED灌驱动器 | Environmental | Higher efficiency reduces the waste of energy, longer lifespan, do not use pollutants materials |
STPW12 | 12V总线的可编程电子电源断路器 | Environmental, Social | Enables control and reduction of energy consumption. Simplify compliance to safety regulations |
VIPER01 | VIPerPlus系列:低压节能固定频率高压转换器 | Environmental, Social | power efficiency, control of energy consumption |
VIPER01B | 节能离线高压转换器 | Environmental, Social | power efficiency, control of energy consumption |
VIPER0P | VIPerPlus系列:零功耗离线高压转换器 | Environmental, Social | power efficiency, control of energy consumption |
VIPER11 | 节能离线高压转换器 | Environmental, Social | power efficiency, control of energy consumption |
VIPER122 | 高压转换器 | Environmental, Social | power efficiency, control of energy consumption |
VIPER222 | 高压转换器 | Environmental | |
VIPER26K | 1050 V高压转换器 | Environmental, Social | power efficiency, control of energy consumption |
VIPERGAN50 | 嵌入高压转换器的高级准谐振控制器和650V GAN HEMT | Environmental, Social | power efficiency, control of energy consumption |