概述
解决方案
硬件评估工具
资源
工具与软件
主要产品
开始

ZigBee is an IEEE 802.15.4-based wireless protocol designed by the Zigbee Alliance. The ZigBee 3.0 is a reliable, low-power and interoperable protocol, and shows high immunity in noisy RF environments. The ZigBee 3.0 certification ensures the interoperability of products, even if they come from different vendors.

 ZigBee 3.0 is therefore ideal for home automation applications, medical device data collection, and for other applications with low-power low-bandwidth needs, designed for small-scale wireless projects. The well-known STM32WB 2.4GHz wireless MCUs offer a free, comprehensive, robust and certified environment including the ZigBee 3.0 software stack. 

Using ZigBee 3.0 allows developers to speed up the certification process and reduces product development costs.

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      AN5289
      Building wireless applications with STM32WB Series microcontrollers
      3.0
      3.78 MB
      PDF
      AN5247
      Over-the-air application and wireless firmware update for STM32WB Series microcontrollers
      2.0
      1.26 MB
      PDF
      AN5289

      Building wireless applications with STM32WB Series microcontrollers

      AN5247

      Over-the-air application and wireless firmware update for STM32WB Series microcontrollers

Presentations & Training Material

    • 描述 版本 文档大小 操作
      New STM32WB Series MCU with built-in Bluetooth 5.0 and IEEE 802.15.4 2.0
      2.24 MB
      PDF

      New STM32WB Series MCU with built-in Bluetooth 5.0 and IEEE 802.15.4

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      STM32WB Wireless Series Bluetooth™ 5.0 and IEEE 802.15.4 19.11
      320.75 KB
      PDF

      STM32WB Wireless Series Bluetooth™ 5.0 and IEEE 802.15.4

支持中心或提供反馈