储存到myST

Presence Sensing

概述
文件
工具与软件
硬件评估工具
解决方案
主要产品
The detection of human presence is becoming an important and even compelling requirement in a growing number of applications. From computer peripherals, personal electronics, and domestic appliances to building access management, healthcare, and security systems, today's applications must be able to ensure a seamless interactions of users with the systems and the services associated. ST human presence detection sensors are based on ST's long-distance FlightSense™ Time-of-Flight (ToF) ranging sensors which enable actual distance measurements to the nearest millimeter, independently of surface reflectivity unlike traditional infrared (IR) sensors. Our human sensing portfolio also includes TMOS thermal sensing technologies. These two technologies complement each other and enable accurate presence detection for close vicinities up to several meters. Thanks to our innovative power-saving techniques, our sensors can help design even the most power-sensitive, battery-operated presence sensing systems. In addition to a wide range of power management solutions and STM32 microcontrollers, we provide a comprehensive set of evaluation and development tools, including software libraries to help engineers build a wide variety of proximity sensing building blocks. 阅读更多

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-AEKEXP-DSK

      批量生产

      适用于Windows的AutoDevKit Explorer桌面应用

      评估工具软件 ST
      STSW-AEKEXP-DSK

      描述:

      适用于Windows的AutoDevKit Explorer桌面应用
Picture Solution
Bluetooth Low Energy 5.0 enabled environment and motion sensing solution
SL-BCN002V1B
批量生产
Bluetooth Low Energy 5.0 enabled environment and motion sensing solution
SL-BCN002V1B
批量生产