储存到myST

工业传感器

概述
文件
工具与软件
解决方案
工业传感器是工厂自动化和工业4.0的关键组成部分。运动、环境和振动传感器用于监测设备的健康状况,包括线性或角度定位、倾斜感知、校平、冲击或跌落检测。 基于采用微机电系统技术的传感(MEMS)元件的专用工业运动传感器适用于工业4.0应用,具有机械频率传感带宽宽、可靠性高、测量稳定、工作温度可达105℃等特点。工业传感器是工厂自动化和工业4.0的关键组成部分 工业传感器系统通常采用24V直流电源供电,这与消费产品系统中由3V或5V电源供电的传感器有很大区别。因此,为了高效地驱动传感器,工业传感器系统需要额外的电源管理。它们使用数字输出(比如IO-Link)直接连接到微控制器或无线收发器。模拟数据输出通常由运算放大器调节,并连接到微控制器中的模数转换器(ADC)。

挑战

Modern factory automation applications require high resolution and accuracy, extended temperature range and the stability to continue operation in adverse conditions involving shocks and vibrations, dust and other particles, noise, emissions, and radiation, including direct sunlight. 与此同时,电池驱动型解决方案必须拥有超低功耗、紧凑外形,且采用坚固可靠的封装。这些传感器必须进行校准以实现尽可能高的精度,并为长寿命设计提供超长使用寿命承诺

意法半导体的创新

ST is behind the innovation of high volume MEMS technology for many different motion sensor families, ranging from accelerometers, inclinometers, gyroscopes to dedicated vibration and pressure sensors, as well as Time-of-Flight sensors. 意法半导体在基于ARM® Cortex®的32位微控制器领域也处于领先地位,这些微控制器适用于从简单设备到复杂基础设施的各种实现。使用STSAFE安全元件的STM32Trust框架确保传感器数据的完整性和安全性。基于稳定可靠的内置STM32 MCU安全功能,意法半导体提供一套免费且经过认证的全面功能安全封装。此外,意法半导体还面向信号调节和电源管理提供经过优化的模拟产品组合,以及工业环境所需的EMI/ESD保护元件。

完整解决方案

传感器采用C驱动器、传感器融合中间件,以及面向许多工业应用(从高速数据记录到传感器核心中的先进机器学习)的软件源代码示例,以及STM32CubeMX环境中的人工智能扩展软件。

工业开发工具与连接

工业开发工具与连接

STWIN无线工业节点开发套件包括众多最新型的意法半导体工业传感器(与ARM Cortex-M4 MCU和无线蓝牙低能耗模块组合使用),并且支持WiFi、LoRa和NB-IoT连接,以及有线USB和RS-485接口。此外,还提供采用IO-Link连接套件的解决方案。这些资源,再加上各种软件代码示例,可帮助设计人员独立启动项目。您可以在我们的工业连接一节发现大量关于各种有线和无线工业连接选件的信息。

Learn more
Picture Solution
IO-Link for Industrial Sensors
SL-PN-IOD01A1
批量生产
IO-Link for Industrial Sensors
SL-PN-IOD01A1
批量生产