概述
解决方案
硬件评估工具
资源
工具与软件
主要产品
开始

Power AC-DC adapters for notebooks and tablets need to be as small, thin and lightweight as possible while providing ultra-low stand-by power with high efficiency at all load conditions and excellent EMI performance.

A typical high-efficiency design includes a power factor corrector (PFC) working in Transition mode (TM) followed by a fly-back, forward or half-bridge LLC resonant stage.

We have a broad range of high-voltage MDmesh™ and low-voltage STripFET power MOSFETs as well as standard and field-effect rectifiers (FERD). Our offers also includes a range of PFC, PWM primary controllers and single-chip combo controllers as well as a comprehensive set of hardware and software evaluation and development tools including reference designs to help develop high-efficiency, compact adapters.

00 选择要下载的文档

技术文档

    • 描述 版本 文档大小 操作
      AN4677
      12 V - 150 W resonant converter with synchronous rectification based on L6563H, L6699 and SRK2001
      1.0
      3.11 MB
      PDF
      AN3089
      19 V - 65 W quasi-resonant flyback adapter using L6566B and TSM1014
      2.0
      644.02 KB
      PDF
      AN2690
      19 V - 75 W adapter with pre-regulator PFC using the L6563 and the L6566A
      1.1
      1.06 MB
      PDF
      AN5442
      45W USB Type-C™ PD adapter board with controllers STCH03 QR flyback,SRK1001 adaptive synchronous rectifier and STUSB4761 USB Type-C™ PD
      1.1
      14.03 MB
      PDF
      AN1768
      ADMISSIBLE AVALANCHE POWER OF SCHOTTKY DIODES
      1.1
      46.82 KB
      PDF
      AN2025
      CONVERTER IMPROVEMENT USING SCHOTTKY RECTIFIER AVALANCHE SPECIFICATION
      1.1
      147.59 KB
      PDF
      AN604
      Calculation of conduction losses in a power rectifier
      3.2
      137.74 KB
      PDF
      AN4021
      Calculation of reverse losses in a power diode
      1.0
      120.47 KB
      PDF
      AN4406
      MDmesh™ M2: the new ST super-junction technology ideal for resonant topologies
      1.0
      652.78 KB
      PDF
      AN1453
      NEW FAMILY OF 150V POWER SCHOTTKY
      1.1
      131.48 KB
      PDF
      AN5046
      Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT packages
      4.0
      4.82 MB
      PDF
      AN5088
      Rectifiers thermal management, handling and mounting recommendations
      2.0
      2.32 MB
      PDF
      AN443
      SERIES OPERATION ON FAST RECTIFIERS
      2.1
      202.48 KB
      PDF
      AN5333
      SRK1001 adaptive synchronous rectification controller for flyback converters evaluation board family
      1.0
      1.75 MB
      PDF
      AN869
      Tj max limit of Schottky diodes
      2.2
      60.9 KB
      PDF
      AN4677

      12 V - 150 W resonant converter with synchronous rectification based on L6563H, L6699 and SRK2001

      AN3089

      19 V - 65 W quasi-resonant flyback adapter using L6566B and TSM1014

      AN2690

      19 V - 75 W adapter with pre-regulator PFC using the L6563 and the L6566A

      AN5442

      45W USB Type-C™ PD adapter board with controllers STCH03 QR flyback,SRK1001 adaptive synchronous rectifier and STUSB4761 USB Type-C™ PD

      AN1768

      ADMISSIBLE AVALANCHE POWER OF SCHOTTKY DIODES

      AN2025

      CONVERTER IMPROVEMENT USING SCHOTTKY RECTIFIER AVALANCHE SPECIFICATION

      AN604

      Calculation of conduction losses in a power rectifier

      AN4021

      Calculation of reverse losses in a power diode

      AN4406

      MDmesh™ M2: the new ST super-junction technology ideal for resonant topologies

      AN1453

      NEW FAMILY OF 150V POWER SCHOTTKY

      AN5046

      Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT packages

      AN5088

      Rectifiers thermal management, handling and mounting recommendations

      AN443

      SERIES OPERATION ON FAST RECTIFIERS

      AN5333

      SRK1001 adaptive synchronous rectification controller for flyback converters evaluation board family

      AN869

      Tj max limit of Schottky diodes

出版刊物和宣传资料

    • 描述 版本 文档大小 操作
      800-1050V MDmesh™ K5 ST’s first super-junction VHV MOSFET Series 1.0
      516.44 KB
      PDF

      800-1050V MDmesh™ K5 ST’s first super-junction VHV MOSFET Series

eDesignSuite

转换器

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.

支持中心或提供反馈