MEMS sensors for Industrial sample kit
A complete solution for fast prototyping and device evaluation The STEVAL-MKIT03V1 is a MEMS sensors sample kit for environmental applications which includes 4 different MEMS sensor adapter boards to facilitate the evaluation of the STTS751 (Temperature sensor), HTS221 (Humidity sensor), LPS22HH (Pressure sensor) and LPS33HW ( Water-resistant Pressure sensor). For a more in-depth evaluation, you can order a mother board based on the STM32F401VET6 microcontroller which functions as a bridge between the sensor adapter boards and a PC running our graphical user interface (GUI) or X-NUCLEO system board that is the standard ST evaluation tool. The STEVAL-MKI198V1K is not supported by X-NUCLEO-IKS01A2, this evaluation kit consists of a probe with the STTS751 temperature sensor connected via flat cable to the STEVAL-MKIGIBV1 adapter board, so it can interface with the STEVAL-MKI109V3 motherboard directly. The adapters offer an effective solution for fast system prototyping and device evaluation within the user’s applications. The boards can be evaluated in stand alone mode by simply connecting an I2C cable. Order code: STEVAL-MKIT03V1 To get this sample kit contact your nearest sales office |
Adapter boards | Description | ![]() |
STEVAL-MKI198V1K | Adapter board for the STTS751 | |
STEVAL-MKI141V2 | Adapter board for the HTS221 | |
STEVAL-MKI192V1 | Adapter board for the LPS22HH | |
STEVAL-MKI183V1 | Adapter board for the LPS33HW |
For more in-dept evaluation
![]() | ST MEMS adapters motherboard based on STM32F401, compatible with all ST adapter boards | ![]() | Motion MEMS and environmental sensor expansion board for the STM32 Nucleo |
Evaluation tools software | |
Part number | Description |
STSW-MEMS034 | The Unico Lite graphical user interface (GUI) is a complete evaluation software package which provides the C# source code showing how to manage sensor data-flow from generic MEMS sensors (such as accelerometers, gyroscopes, magnetometers and pressure sensors) connected to the STEVAL-MKI109V3 Professional MEMS tool board. |
STSW-MKI109L | MEMS evaluation kit software package for Linux |
STSW-MKI109M | MEMS evaluation kit software package for Mac OSX |
STSW-MKI109W | MEMS evaluation kit software package for Windows |