展位 PE1-PE13 Power & Energy 电源与能源
文晔科技
Demo 英文名称
30KW Vienna PFC With Gen 3 SiC MOSFET
Demo 中文名称
第三代碳化硅30KW 维也纳功率因数矫正
Demo 英文简介
To improve system power efficiency, design Gen 3 SiC devices into 30KW Vienna PFC, aim to DC EV charger application, BTW, this solution also could support some 3phase AC power input field.
Demo 中文简介
基于第三代碳化硅升级30KW Vienna PFC设计方案, 改善整机效率, 着重于直流充电桩应用, 同时也兼备工业储能等大功率三相交流电接入场景.
采用的ST产品型号或者关系
文晔科技
Demo 英文名称
3KW AC-DC Power Converter
Demo 中文名称
3KW AC-DC电源转换器
Demo 英文简介
3KW AC/DC reference design includes single phase Totem-Pole PFC and LLC topology DC/DC, aim to 5G telecom power and data center server power application.
Demo 中文简介
3KW AC/DC电源转换器参考设计, 包含单相图腾柱PFC和LLC DC/DC两大模块, 适用于5G通信电源, 数据中心服务器电源等应用场景.
采用的ST产品型号或者关系
文晔科技
Demo 英文名称
Industrial Battery Management System (BMS)
Demo 中文名称
工业电池管理系统
Demo 英文简介
This BMS solution aim to industrial energy storage BMS, includes high performance AFE CSC board and system management BMU board with STM32H7, BTW, the STM32H5 version also supports household energy storage.
Demo 中文简介
用于工业储能场景的电池管理参考设计, 包含高精度模拟前端的采集子板CSC, 和系统集中管理BMU, BMU采用高性能STM32H7完成, 同时STM32H5版本兼容户用储能.
文晔科技
Demo 英文名称
200W Multi Port PD Charger (GaN MOSFET)
Demo 中文名称
200W 3C2A多口快充充电器 (搭载GaN MOSFET)
Demo 英文简介
200W multi ports fast charger solution with 3rd generation GaN MOSFET for PFC and LLC to enhance the power efficiency and power density, designed with STNRG011 combo controller for PFC and LLC control.
Demo 中文简介
200W多口快充搭载ST第三代半导体氮化镓MOSFET助理高效与高功率密度特性, 控制采用高性能数字集成方案STNRG011实现PFC和LLC DCDC控制.
采用的ST产品型号或者关系
文晔科技
Demo 英文名称
IO-LINK Gateway Master and Slave Devices
Demo 中文名称
IO-LINK网关主机与节点设备
Demo 英文简介
Demo 中文简介
意法半导体
Demo 英文名称
AI based smart solar Arc Fault Circuit Interrupter (AFCI)
Demo 中文名称
基于AI的智能光伏拉弧检测
Demo 英文简介
STM32G473 AI based smart solar Arc Fault detection solution, with up to 4 channels in parallel. Support up to 500KHz sampling rate (250KHz bandwidth) with multi-level filters based on TSV772 operational amplifiers. Support STM32H7 evaluation for higher level AI. Support failure data gathering in field.
Demo 中文简介
基于STM32G473 AI的智能光伏拉弧检测,支持4通道并行工作。 使用基于TSV772运放的多级滤波器实现高达500KHz采样(250KHz 带宽)。支持STM32H7的评估以用于高阶AI。支持现场错误信息采集。
采用的ST产品型号或者关系
意法半导体
意法半导体
Demo 英文名称
300W industrial wireless power transfer
Demo 中文名称
面向工业应用的300W 无线供电方案
Demo 英文简介
Up to 300W wireless power transfer based on STM32 and discrete gate drivers, N-MOS. Support high efficiency and fast load tracient.
Demo 中文简介
基于STM32和分立驱动、N-MOS的300W 无线供电解决方案,支持高效率和快速的负载变化。
采用的ST产品型号或者关系
衡喻科技(香港)有限公司
Demo 英文名称
140W PD Charger
Demo 中文名称
140W PD充电器
Demo 英文简介
140W efficient small size PD adapter solution,STNRG011 is adopted as main controller,with ST gallium nitride power device MASTERGAN4, so as to achieve small size and high efficiency.
specific:
1. input:100V—240Vac/50-60Hz;
2. output:28V,5A;20V,5A;15V,3A;12V,3A;9V,3A;5V,3A
3. standby power,<300mW@220Vac, <230mW@120Vac;
4. efficiency:>93.5% full load@220Vac,>92.3% full load@120Vac;
5. THD:<5% full load @220Vac,<3% full load@120Vac;
6. lower BOM cost compared with competitors.
7. Topology:PFC+LLC
8. Dimension:79 L*65W*25H mm
specific:
1. input:100V—240Vac/50-60Hz;
2. output:28V,5A;20V,5A;15V,3A;12V,3A;9V,3A;5V,3A
3. standby power,<300mW@220Vac, <230mW@120Vac;
4. efficiency:>93.5% full load@220Vac,>92.3% full load@120Vac;
5. THD:<5% full load @220Vac,<3% full load@120Vac;
6. lower BOM cost compared with competitors.
7. Topology:PFC+LLC
8. Dimension:79 L*65W*25H mm
Demo 中文简介
140W高效小尺寸氮化镓PD充电器方案,采用ST数字式集成PFC及LLC的一体式控制芯片STNRG011,搭配ST氮化镓功率器件MASTERGAN4,从而实现小体积和高效率.
主要参数及特点如下:
1. 输入电压范围:100V—240Vac/50-60Hz;
2. 输出电压电流:28V,5A;20V,5A;15V,3A;12V,3A;9V,3A;5V,3A
3. 待机功耗:<300mW@220Vac, <230mW@120Vac;
4. 效率:>93.5% 满载@220Vac,>92.3%满载@120Vac;
5. 谐波:<5% 满载@220Vac,<3%满载@120Vac;
6. 高效率,小尺寸;
7. 拓朴:PFC+LLC
8. 尺寸:79L*65 W*25H mm
主要参数及特点如下:
1. 输入电压范围:100V—240Vac/50-60Hz;
2. 输出电压电流:28V,5A;20V,5A;15V,3A;12V,3A;9V,3A;5V,3A
3. 待机功耗:<300mW@220Vac, <230mW@120Vac;
4. 效率:>93.5% 满载@220Vac,>92.3%满载@120Vac;
5. 谐波:<5% 满载@220Vac,<3%满载@120Vac;
6. 高效率,小尺寸;
7. 拓朴:PFC+LLC
8. 尺寸:79L*65 W*25H mm
采用的ST产品型号或者关系
STNRG011; SR2001A; MASTERGAN4
衡喻科技(香港)有限公司
Demo 英文名称
100W PD Charger
Demo 中文名称
100W PD充电器
Demo 英文简介
100W efficient small size PD adapter solution,STNRG011 is adopted as main controller,with ST gallium nitride power device MASTERGAN4, so as to achieve small size and high efficiency.
specific:
1. input:100V—240Vac/50-60Hz;
2. output:20V,5A;15V,3A;12V,3A;9V,3A;5V,3A
3. standby power,<280mW@220Vac, <220mW@120Vac;
4. efficiency:>93.6% full load@220Vac,>92.5% full load@120Vac;
5. THD:<5% full load @220Vac,<3% full load@120Vac;
6. lower BOM cost compared with competitors.
7. Topology:PFC+LLC
8. Dimension:72 L*38 W*30 H mm;
specific:
1. input:100V—240Vac/50-60Hz;
2. output:20V,5A;15V,3A;12V,3A;9V,3A;5V,3A
3. standby power,<280mW@220Vac, <220mW@120Vac;
4. efficiency:>93.6% full load@220Vac,>92.5% full load@120Vac;
5. THD:<5% full load @220Vac,<3% full load@120Vac;
6. lower BOM cost compared with competitors.
7. Topology:PFC+LLC
8. Dimension:72 L*38 W*30 H mm;
Demo 中文简介
100W高效小尺寸氮化镓PD充电器方案,采用ST数字式集成PFC及LLC的一体式控制芯片STNRG011, 搭配ST氮化镓功率器件MASTERGAN4,从而实现小体积和高效率.
主要参数及特点如下:
1. 输入电压范围:100V---240Vac/50-60Hz;
2. 输出电压电流:20V,5A;15V,3A;12V,3A;9V,3A;5V,3A
3. 待机功耗:<280mW@220Vac, <220mW@120Vac;
4. 效率:>93.6% 满载@220Vac,>92.5%满载@120Vac;
5. 谐波:<5% 满载@220Vac,<3%满载@120Vac;
6. 高效率,小尺寸;
7. 拓朴:PFC+LLC
8. 尺寸:72L*38W*30H mm
主要参数及特点如下:
1. 输入电压范围:100V---240Vac/50-60Hz;
2. 输出电压电流:20V,5A;15V,3A;12V,3A;9V,3A;5V,3A
3. 待机功耗:<280mW@220Vac, <220mW@120Vac;
4. 效率:>93.6% 满载@220Vac,>92.5%满载@120Vac;
5. 谐波:<5% 满载@220Vac,<3%满载@120Vac;
6. 高效率,小尺寸;
7. 拓朴:PFC+LLC
8. 尺寸:72L*38W*30H mm
采用的ST产品型号或者关系
STNRG011; SR2001A; MASTERGAN4
衡喻科技(香港)有限公司
Demo 英文名称
240W Adapter Power Supply
Demo 中文名称
240W 电源适配器
Demo 英文简介
240W adapter solution,using ST digital integrated PFC and LLC chip STNRG011A, with high efficiency, low standby power consumption and low harmonic characteristics.
specific:
1. input:100V—240Vac/50-60Hz;
2. output:36V,6.7A;
3. standby power,< 150mW@220Vac, < 100mW@120Vac;
4. efficiency:>94.8% full load@220Vac,>92.5% full load@120Vac;
5. THD:<5% full load @220Vac,<3% full load@120Vac;
6. lower BOM cost compared with competitors.
7. Topology:PFC+LLC
8. Dimension:170L*74W*30H mm;
specific:
1. input:100V—240Vac/50-60Hz;
2. output:36V,6.7A;
3. standby power,< 150mW@220Vac, < 100mW@120Vac;
4. efficiency:>94.8% full load@220Vac,>92.5% full load@120Vac;
5. THD:<5% full load @220Vac,<3% full load@120Vac;
6. lower BOM cost compared with competitors.
7. Topology:PFC+LLC
8. Dimension:170L*74W*30H mm;
Demo 中文简介
240W适配器方案,采用ST数字式集成PFC及LLC的一体式芯片STNRG011A,具有高效率,低待机功耗及低的谐波等特点。
主要参数及特点如下:
1. 输入电压范围:100V---240Vac/50-60Hz;
2. 输出电压电流:36V,6.7A;
3. 待机功耗:< 150mW@220Vac, < 100mW@120Vac;
4. 效率:>94.8% 满载@220Vac,>92.5%满载@120Vac;
5. 谐波:<5% 满载@220Vac,<3%满载@120Vac;
6. 芯片外围元件器件少;
7. 拓朴:PFC+LLC
8. 尺寸:170L*74W*30H mm
主要参数及特点如下:
1. 输入电压范围:100V---240Vac/50-60Hz;
2. 输出电压电流:36V,6.7A;
3. 待机功耗:< 150mW@220Vac, < 100mW@120Vac;
4. 效率:>94.8% 满载@220Vac,>92.5%满载@120Vac;
5. 谐波:<5% 满载@220Vac,<3%满载@120Vac;
6. 芯片外围元件器件少;
7. 拓朴:PFC+LLC
8. 尺寸:170L*74W*30H mm
采用的ST产品型号或者关系
STNRG011A; SR2001A
衡喻科技(香港)有限公司
Demo 英文名称
100W Adapter Power Supply
Demo 中文名称
100W 电源适配器
Demo 英文简介
100W efficient small size PD adapter solution,The front-end adopts ST continuous working mode PFC control chip L4985A, and the back-end adopts high-voltage quasi-resonant converter VIPERGAN100TR with integrated gallium nitride, thus achieving efficient and small size. specific:
1. input:100V—240Vac/50-60Hz;
2. output:24V,4.2A;
3. standby power,<300mW@220Vac, <300mW@120Vac;
4. efficiency:>93.8% full load@220Vac,>92.3% full load@120Vac;
5. THD:<7% full load @220Vac,<5% full load@120Vac;
6. lower BOM cost compared with competitors.
7. Topology:PFC+QR
8. Dimension:68L*68W*25H mm;
1. input:100V—240Vac/50-60Hz;
2. output:24V,4.2A;
3. standby power,<300mW@220Vac, <300mW@120Vac;
4. efficiency:>93.8% full load@220Vac,>92.3% full load@120Vac;
5. THD:<7% full load @220Vac,<5% full load@120Vac;
6. lower BOM cost compared with competitors.
7. Topology:PFC+QR
8. Dimension:68L*68W*25H mm;
Demo 中文简介
100W高效小尺寸氮化镓适配器方案,前端采用ST连续工作模式PFC控制芯片L4985A,后端采用集成氮化镓的高压准谐振转换器VIPERGAN100TR,从而实现高效小尺寸。
主要参数及特点如下:
1. 输入电压范围:100V---240Vac/50-60Hz;
2. 输出电压电流:24V,4.2A;
3. 待机功耗:<300mW@220Vac, <300mW@120Vac;
4. 效率:>93.8% 满载@220Vac,>92.3%满载@120Vac;
5. 谐波:<7% 满载@220Vac,<5%满载@120Vac;
6. 高效率,小尺寸;
7. 拓朴:PFC+QR
8. 尺寸:68L*68W*25H mm
主要参数及特点如下:
1. 输入电压范围:100V---240Vac/50-60Hz;
2. 输出电压电流:24V,4.2A;
3. 待机功耗:<300mW@220Vac, <300mW@120Vac;
4. 效率:>93.8% 满载@220Vac,>92.3%满载@120Vac;
5. 谐波:<7% 满载@220Vac,<5%满载@120Vac;
6. 高效率,小尺寸;
7. 拓朴:PFC+QR
8. 尺寸:68L*68W*25H mm
采用的ST产品型号或者关系
衡喻科技(香港)有限公司
Demo 英文名称
STM32 MCU & LSM6DS3TR-C Sensor Development Board
Demo 中文名称
STM32 MCU和LSM6DS3TR-C传感器开发板
Demo 英文简介
1. Features: LSM6DS3TR-C is a six axis inertial measurement unit (IMU) that can be used to measure and detect the acceleration, attitude, and motion of equipment.
2. Implement efficient motion detection and data collection: MCU can send read commands to sensors through SPI or I2C interfaces and receive data returned by sensors.
2. Implement efficient motion detection and data collection: MCU can send read commands to sensors through SPI or I2C interfaces and receive data returned by sensors.
Demo 中文简介
1.特征:LSM6DS3TR-C是一款六轴惯性测量单元(IMU),可用于测量和检测设备的加速度、姿态和运动。
2. 实现高效运动检测与数据采集:MCU可以通过SPI或I2C接口向传感器发送读取命令,并接收传感器返回的数据。
2. 实现高效运动检测与数据采集:MCU可以通过SPI或I2C接口向传感器发送读取命令,并接收传感器返回的数据。
采用的ST产品型号或者关系
衡喻科技(香港)有限公司
Demo 英文名称
QMK Keyboard
Demo 中文名称
客制化键盘
Demo 英文简介
1. Programmability: custom buttons, firmware upgrades, macro definitions
2. Customizability: Hot swapping, keyboard layout adjustment, and key reassignment
3. Special features: full key no flush, multimedia control, 1000Hz refresh rate, automatic sleep, Bluetooth&WIFI support
4. Platform support: Supports multiple operating systems, including Windows, Mac, and Linux
2. Customizability: Hot swapping, keyboard layout adjustment, and key reassignment
3. Special features: full key no flush, multimedia control, 1000Hz refresh rate, automatic sleep, Bluetooth&WIFI support
4. Platform support: Supports multiple operating systems, including Windows, Mac, and Linux
Demo 中文简介
1. 可编程性:自定义按键、固件升级、宏定义
2. 可定制性:热插拔、键盘布局调整及键位重新分配
3. 特殊功能:全键无冲、多媒体控制、1000Hz刷新率、自动休眠、蓝牙&WIFI支持
4. 平台支持:支持多种操作系统,包括Windows、Mac和Linux等
2. 可定制性:热插拔、键盘布局调整及键位重新分配
3. 特殊功能:全键无冲、多媒体控制、1000Hz刷新率、自动休眠、蓝牙&WIFI支持
4. 平台支持:支持多种操作系统,包括Windows、Mac和Linux等
采用的ST产品型号或者关系
衡喻科技(香港)有限公司
Demo 英文名称
STM32 MCU & TOF Module Development Board
Demo 中文名称
STM32 MCU和TOF模块开发板
Demo 英文简介
1. Accurate ranging: capable of fast and stable ranging with millimeter level accuracy both indoors and outdoors
2. Extremely low power consumption: providing users with longer battery life and long-lasting running time
3. Data collection: With the I2C communication interface provided by MCU, data reading is achieved, which is convenient and fast
2. Extremely low power consumption: providing users with longer battery life and long-lasting running time
3. Data collection: With the I2C communication interface provided by MCU, data reading is achieved, which is convenient and fast
Demo 中文简介
1. 可精确测距:无论是在室内还是室外都能够以毫米级的精度进行快速且稳定的测距
2. 具有极低的功耗:为用户提供了更长的电池寿命和持久的运行时间
3. 采集数据:借助MCU提供的I2C通信接口,实现数据读取,方便快捷
2. 具有极低的功耗:为用户提供了更长的电池寿命和持久的运行时间
3. 采集数据:借助MCU提供的I2C通信接口,实现数据读取,方便快捷
采用的ST产品型号或者关系
衡喻科技(香港)有限公司
Demo 英文名称
STM32 LQFP64 Development Board
Demo 中文名称
STM32 LQFP64开发板
Demo 英文简介
1. IO multiplexing
2. All main MCU IO ports are led out, with Arduino interface
3. Burning port: SWD burning port; CH340 is exported to TYPE-C for external burning
4. Dual Type-c full speed device power supply
5. Equipped with external low-speed crystal oscillator and high-speed crystal oscillator
6. BOOT0 selection of working mode
7. Indicator light: user indicator light, serial port indicator light, power indicator light
2. All main MCU IO ports are led out, with Arduino interface
3. Burning port: SWD burning port; CH340 is exported to TYPE-C for external burning
4. Dual Type-c full speed device power supply
5. Equipped with external low-speed crystal oscillator and high-speed crystal oscillator
6. BOOT0 selection of working mode
7. Indicator light: user indicator light, serial port indicator light, power indicator light
Demo 中文简介
1. IO 多路复用
2. 主 MCU IO 口全部引出,具有Arduino 接口
3. 烧录口: SWD 烧录口; CH340 引出到 TYPE-C 进行外部烧录
4. 双Type-c全速设备供电
5. 具有外部低速晶振和高速晶振
6. BOOT0选择工作模式
7. 指示灯:用户指示灯,串口指示灯,电源指示灯
2. 主 MCU IO 口全部引出,具有Arduino 接口
3. 烧录口: SWD 烧录口; CH340 引出到 TYPE-C 进行外部烧录
4. 双Type-c全速设备供电
5. 具有外部低速晶振和高速晶振
6. BOOT0选择工作模式
7. 指示灯:用户指示灯,串口指示灯,电源指示灯
采用的ST产品型号或者关系
STM32H503RBT6; LD39050PU33R; ST730M33R; BAT54KFILM; STPS2L30A; USBLC6-2SC6; ESDA7P60-1U1M; ECMF02-2AMX6; STMPS2141STR
衡喻科技(香港)有限公司
Demo 英文名称
STM32 MCU &STSPIN220 Development Board
Demo 中文名称
STM32 MCU和STSPIN220开发板
Demo 英文简介
1. Features: STSPIN220 is a stepper motor driver that integrates control logic and low RDS (open) power level in a small package.
2. Protection function: It has overcurrent, overheating, and short circuit protection, and can be forced into a zero consumption state, significantly extending the battery life.
2. Protection function: It has overcurrent, overheating, and short circuit protection, and can be forced into a zero consumption state, significantly extending the battery life.
Demo 中文简介
1. 特征:STSPIN220是一款步进电机驱动器,在一个小型封装中集成了控制逻辑和低RDS(开启)功率级。
2. 保护功能:具有过电流、过热和短路保护,并且可以强制进入零消耗状态,从而显著延长电池寿命。
2. 保护功能:具有过电流、过热和短路保护,并且可以强制进入零消耗状态,从而显著延长电池寿命。
采用的ST产品型号或者关系
意法半导体
Demo 英文名称
Digital controlled high efficiency 140W USB-PD 3.1 EPR certified reference design based on ST-ONEHP and MASTERGAN1
Demo 中文名称
采用数字控制ICST-ONEHP和MasterGaN1的140W USB PD3.1 ERP高效率充电器方案
Demo 英文简介
140W USB PD adaptor which is compliance with USB PD3.1 EPR 28V.The efficiency meets CoC Tier 2 and DoE Level 6 efficiency requirements with full load efficiency at 94.4% at 230Vac.
Digital controller ST-ONEHP is used for ACF power control as well as USB PD protocols control; MasterGaN1 used in ACF stage boost the efficiency with GaN technology.
Digital controller ST-ONEHP is used for ACF power control as well as USB PD protocols control; MasterGaN1 used in ACF stage boost the efficiency with GaN technology.
Demo 中文简介
140W USB PD 快充方案符合USB PD3.1 EPR 28V标准。效率满足CoC 2级及DoE 6级能效,230Vac输入时候满载效率达到94.4%。数字控制器ST-ONEHP用作ACF的功率控制及PD协议控制,MASTERGAN1用于ACF原边功率管。
采用的ST产品型号或者关系
意法半导体
Demo 英文名称
65W ACF GaN Adaptor based on ST-ONE and MasterGaN
Demo 中文名称
基于ST-ONE和MASTERGAN的65W ACF氮化镓充电器
Demo 英文简介
The 65W ACF smart charger solution is based on digital controller ST-One and high integrated GaN IC MasterGaN2. MasterGaN2 is a high power density half-bridge 650V GaN IC with embedded driver, solutions with both traditional winding transformer and planar transformer are presented in the 65W high efficiency high power density USB PD charger.
Demo 中文简介
基于ST-One的高功率密度65W充电器采用了ST MasterGaN系列的氮化镓芯片。MasterGaN2集成了两个半桥结构的氮化镓及其驱动电路,便于使用。我们同时展示了使用传统绕线变压器及平面变压器的方案。
采用的ST产品型号或者关系
ST-ONE, MasterGaN2
意法半导体
Demo 英文简介
This solution is based on EVL400W-80PL demonstration board which is a 12V - 400W converter, tailored to the typical specifications of an AC/DC adapter with wide input mains range, very low power consumption at light load and good average efficiency. (Overall efficiency at full load: > 89%, according to ENERGY STAR® 6.1 limit for computer and compliant with 80Plus PLATINUM level)
Demo 中文简介
该方案所采用的EVL400W-80PL评估板方案是一款12V-400W的转换器。其根据AC-DC适配器的典型规格定制,具有宽输入交流电压范围、轻载功耗低和良好的平均效率。(满载时的总效率:>89%,根据ENERGY STAR®6.1计算机类电源产品规范,符合80Plus白金效率要求)
意法半导体
Demo 英文名称
Battery Management for Industrial and Automotive Applications
Demo 中文名称
工业和汽车应用的电池管理解决方案
Demo 英文简介
The demo shows the discharge and charging phases of a car battery during a car trip and charging process, respectively. The versus flow of the energy is showed with animated LED paths and the charging status, available power, travelled kilometers and temperature are indicated on a synoptic display installed on the panel.
Demo 中文简介
此方案演示分别展示了汽车行驶和充电过程中汽车电池的放电和充电过程。能量与流量的关系通过动态LED路径显示,充电状态、可用电量、行驶里程和温度均显示在面板上的显示屏。
采用的ST产品型号或者关系
意法半导体
Demo 英文名称
30kW Gen3 SiC MOSFET high efficiency Vienna PFC solution with STM32G4 for EV Charger
Demo 中文名称
基于ST第三代SiC MOSFET和STM32G4的30kW 汽车充电模块高效率维也纳PFC解决方案
Demo 英文简介
The evaluation board shows a complete digital power solution for 30kW three-phase active front end (AFE) rectifier applications based on the three-level Vienna topology for EV charger module.
This platform uses the SiC MOS SCT018W65G3AG and the SiC diode STPSC40H12C with the STM32G474RE digital control.
It achieves a peak efficiency of more than 98.7%, a low total harmonic distortion (less than 5% THD at full load) and a high-power factor (higher than 0.99 at full load).
This platform uses the SiC MOS SCT018W65G3AG and the SiC diode STPSC40H12C with the STM32G474RE digital control.
It achieves a peak efficiency of more than 98.7%, a low total harmonic distortion (less than 5% THD at full load) and a high-power factor (higher than 0.99 at full load).
Demo 中文简介
本方案是一个30kW 三相整流电源的数字电源解决方案,适用于汽车充电模块中。该平台使用了 SCT018W65G3AG 碳化硅MOSFET和 STPSC40H12C碳化硅二极管。本方案峰值效率高达98.7%,输入谐波小于5%,功率因数0.99。整体外形尺寸 430mm*330mm*80mm,功率密度高达 49W/inch³。
采用的ST产品型号或者关系
意法半导体
Demo 英文名称
30kW Gen3 SiC MOSFET three phase interleaved LLC solution with STM32G4 for ultra high voltage EV Charger
Demo 中文名称
基于ST第三代SiC MOSFET和STM32G4的30kW 汽车超高压充电模块三相交错LLC解决方案
Demo 英文简介
The evaluation board shows a complete digital power solution for 30kW DCDC applications based on three phase LLC topology for EV charger module.This platform uses the SiC MOS SCT025W120G3-4AG and the Ultrafast diode STTH60RQ06W with the STM32G474 digital control.
It achieves a peak efficiency of more than 98% with 200-1000V output. The power density is up to 50 W/inch³
It achieves a peak efficiency of more than 98% with 200-1000V output. The power density is up to 50 W/inch³
Demo 中文简介
本方案是一个30kW 直流转化的数字电源解决方案,适用于汽车充电模块中。该平台使用了SCT025W120G3-4AG碳化硅MOSFET和 STTH60RQ06W 超快恢复二极管。本方案峰值效率高达98.2%,输出电压200-1000V,功率密度高达 50W/inch³。
采用的ST产品型号或者关系
意法半导体
意法半导体
Demo 英文名称
50kW DC-AC inverter based on SiC ACEPACK and STM32H743
Demo 中文名称
基于SiC 模块和 STM32H743的50kW DC-AC逆变器
Demo 英文简介
The 50kW DC/AC inveter in based on digital controller STM32H743 and SiC ACEPACK module. This T type module contains 1200V / 750V SiC MOSFET, work frequency 40kHz. It could improve total efficiency and density.
Demo 中文简介
基于 STM32H743的高功率密度50kW逆变器,采用了ST的 SiC ACEPACK 模块。该T型模块集成了1200V / 750V SiC MOSFET,工作频率40kHz,能够提高整体的效率和功率密度。
采用的ST产品型号或者关系
STM32H743ZGT6, A2U8M712W3-FC, STGAP2SICSC
意法半导体
Demo 英文名称
Ki Cordless Kitchen
Demo 中文名称
支持Ki协议认证的无线厨房供电解决方案
Demo 英文简介
The demo shows the newly designed ST Ki power transmitter combined with the ST NFC parts. Ki Cordless Kitchen is a new standard established by the Wireless Power Consortium (WPC) and targets to replace traditional kitchen appliances using power cords (e.g. Mixer, Toaster, Rice Cooker, Coffee Makers..) and to combine eventually with induction cooktop. The ST power transmitter will be combined with both “static” and “dynamic” appliances to demonstrate different modes and power control.
Demo 中文简介
该方案演示展示了全新ST Ki功率发射器与ST NFC部件相结合应用。Ki无线厨房是无线电力联盟(WPC)制定的一项新标准,旨在取代使用电源线的传统厨房电器(如搅拌机、烤面包机、电饭煲、咖啡机等),并最终与电磁炉灶台结合。在此演示中,ST功率发送器将与“静态”和“动态”设备相结合,以展示不同的模式和功率控制。
采用的ST产品型号或者关系
意法半导体
Demo 英文名称
100W wireless charging using BLE out-of-band communication
Demo 中文名称
使用低功耗蓝牙带外通信的100W无线充电方案
Demo 英文简介
Up to 100W wireless charging using BLE out-of-band communication. Support faster power regualtion than Qi standard. Support BLE auto-pariing.
Demo 中文简介
使用低功耗蓝牙带外通信的100W无线充电方案。支持比标准Qi协议更快速的功率调节。支持自动蓝牙配对。
采用的ST产品型号或者关系
意法半导体
Demo 英文简介
Extend to charging up to 200W to meet the requirement of industrial and consumer applications, with ST proprietary protocol (STSC), and also support Qi1.3 EPP 15W compliance with MP-A2 topology and authentication with STSAFE-A110.
Demo 中文简介
适用于移动和工业应用,基于ST专有的STSC协议功率扩展至200W,使用了MP-A2拓扑和STSAFE-A110芯片支持Qi1.3 EPP 15W协议规范包括其中安全认证功能
意法半导体
Demo 英文名称
High Efficiency 65W USB Type-C Power Delivery reference design based on VIPERGAN65 and STUSB4761
Demo 中文名称
基于VIPERGAN65和STUSB4761的高效率65W USB Type-C PD 快充方案
Demo 英文简介
65W USB Type-C® Power Delivery 3.0 adapter is a USBPD reference design solution. It is an isolated power supply based on the VIPERGAN65, a new offline high-voltage converter from the VIPerPlus family with a 650 V HEMT Power GaN transistor, designed for quasi-resonant flyback converters, capable of providing an output power up to 65 W in wide range.
Demo 中文简介
65W USB Type-C® Power Delivery 3.0适配器是一款USBPD参考设计解决方案。它是一款基于VIPERGAN65(属于VIPerPlus系列的一种新型离线高压转换器,配有650 V HEMT功率GaN晶体管)的隔离式电源,专为准谐振反激式转换器而设计,能够在大范围内提供最高65 W的输出功率.
采用的ST产品型号或者关系
VIPERGAN60, STUSB4761
意法半导体
Demo 英文名称
GaN based 200W Gaming Adaptor Based on STCMB1, G-HEMT and MasterGaN
Demo 中文名称
基于STCMB1, G-HEMT和MasterGaN的200W 氮化镓适配器方案
Demo 英文简介
The STEVAL-GAN200CB demonstration board is a 19V -200W converter, tailored for the typical specification of an AC/DC adapter for all-in-one systems, very low power consumption at light load and good full load efficiency. ST 650V e-mode PowerGAN transistor SGT120R65AL and MasterGaN used here to achieve 95.5% full load efficiency.
Demo 中文简介
STEVAL-GAN200CB是一款输出19V-200W的适配器方案,该方案有效降低了轻载待机功耗,提高了满载效率。ST E-模式的650V氮化镓功率SGT120R65AL及氮化镓芯片MasterGaN的使用使满载效率达到了95.5%
采用的ST产品型号或者关系
意法半导体
Demo 英文名称
3kW high efficiency 5G Telecom Rectifier with Gen3 SiC MOSFET and STM32G4 Digital Controller
Demo 中文名称
基于第三代碳化硅MOSFET 以及STM32G4的全数字化3kW 5G通讯电源解决方案
Demo 英文简介
3kW telecom rectifier is a reference design based on Gen3 SiC MOSFET, STM32G4 and digital power approach to address 5G telecom power application. With totem pole PFC and FB LLC topologies, the peak efficiency can reach 98.5% at 230Vac with power density up to 40W/inch3.
Demo 中文简介
此3kW通讯模块是一个基于第三代碳化硅MOSFET及STM32G4的数字化5G通讯电源参考考方案。设计上采用了图腾柱PFC及全桥LLC,使整机效率在230Vac输入下能达到96.5%,功率密度更可达到40W/inch3。
采用的ST产品型号或者关系
意法半导体
Demo 英文名称
6.6kW bidirectional ACDC solution for ESS
Demo 中文名称
-
Demo 英文简介
-
Demo 中文简介
-
采用的ST产品型号或者关系
-
武汉力源信息技术股份有限公司
Demo 英文名称
Programable Logic Controller
Demo 中文名称
增强型可编程逻辑控制器
Demo 英文简介
UNIMAT X PLC
· 36 digital input /24 digital output;
· Support one extensible board /Seven extensible module;
· 64000 sets program memory;
· Signal end 6 Axis 200K;
· Single phase 200Khz(8PCS) AB phase 100Hz(4PCS);
· 1 network port,1 integrated RS232,1 integrated RS485
· 36 digital input /24 digital output;
· Support one extensible board /Seven extensible module;
· 64000 sets program memory;
· Signal end 6 Axis 200K;
· Single phase 200Khz(8PCS) AB phase 100Hz(4PCS);
· 1 network port,1 integrated RS232,1 integrated RS485
Demo 中文简介
亿维X PLC
· 36路数字输入/24路数字输出;
· 支持1个BD板扩展,7个扩展模块;
· 程序空间64000步;
· 6轴200K高速脉冲;
· 高速计算器单相200KHz[8个] AB相100KHz[4个];
· 标配1个网口,1个RS232,1个RS485
· 36路数字输入/24路数字输出;
· 支持1个BD板扩展,7个扩展模块;
· 程序空间64000步;
· 6轴200K高速脉冲;
· 高速计算器单相200KHz[8个] AB相100KHz[4个];
· 标配1个网口,1个RS232,1个RS485
采用的ST产品型号或者关系
STM32F407VET6; L7986TA; VN808TR-E; LM2901PT
武汉力源信息技术股份有限公司
Demo 英文名称
IO Module
Demo 中文名称
IO 模块
Demo 英文简介
ODOT IO module:
· Support 1 communication board, 4 IO slots;
· the communication board can be equipped with Modbus TCP, Profinet, EtherCAT, EtherNet/IP and other communication protocols;
· slot 1/2/3/4 can be independently selected according to customer IO requirements, one module supports a maximum of 16 channels;
· LCD display, you can view communication parameters, IO channel status, module version and other information
· Support 1 communication board, 4 IO slots;
· the communication board can be equipped with Modbus TCP, Profinet, EtherCAT, EtherNet/IP and other communication protocols;
· slot 1/2/3/4 can be independently selected according to customer IO requirements, one module supports a maximum of 16 channels;
· LCD display, you can view communication parameters, IO channel status, module version and other information
Demo 中文简介
零点IO模块:
· 支持1个通讯板、4个IO插槽;
· 通讯板可选配Modbus TCP、Profinet、EtherCAT、EtherNet/IP等通讯协议;
· 插槽1/2/3/4可根据客户IO需求自主选配,单个模块最大支持16个通道;
· 液晶显示,可查看通讯参数、IO通道状态、模块版本等信息
· 支持1个通讯板、4个IO插槽;
· 通讯板可选配Modbus TCP、Profinet、EtherCAT、EtherNet/IP等通讯协议;
· 插槽1/2/3/4可根据客户IO需求自主选配,单个模块最大支持16个通道;
· 液晶显示,可查看通讯参数、IO通道状态、模块版本等信息
采用的ST产品型号或者关系
STM32G0B1CBT6; VN808TR-E; ISO8200AQTR
武汉力源信息技术股份有限公司
Demo 英文名称
IO-Link Slaver for 8 channel DO
Demo 中文名称
8路开关量输IO-Link 从栈
Demo 英文简介
P&S IO-LINK demo:
· Based on IO-LINK Mini Stack V2.1.0
· Support two outputs of 8CH 24V 0.7A switch
· Support output open circuit, short circuit, over temperature, over and under voltage detection and reporting functions
· Based on IO-LINK Mini Stack V2.1.0
· Support two outputs of 8CH 24V 0.7A switch
· Support output open circuit, short circuit, over temperature, over and under voltage detection and reporting functions
Demo 中文简介
力源IO-LINK :
· 基于IO-LINK Mini Stack V2.1.0
· 支持8CH 24V 0.7A开关两输出
· 带有输出开路、短路、过温、过欠压检测和上报功能
· 基于IO-LINK Mini Stack V2.1.0
· 支持8CH 24V 0.7A开关两输出
· 带有输出开路、短路、过温、过欠压检测和上报功能
采用的ST产品型号或者关系
L6364Q; ISO8200AQ; STM32G070CBT6
武汉力源信息技术股份有限公司
Demo 英文名称
LED Power
Demo 中文名称
LED 电源
Demo 英文简介
RONG LED POWER:
· Rated Input Voltage(Vac)220~240VAC,Output voltage(Vdc)+2.8~3.8V
· Output Current(A)20~30A
· Regulation accuracy±0.2V
· Ripple & Noise(mVp-p)≤200 mVp-p
· Rated Input Voltage(Vac)220~240VAC,Output voltage(Vdc)+2.8~3.8V
· Output Current(A)20~30A
· Regulation accuracy±0.2V
· Ripple & Noise(mVp-p)≤200 mVp-p
Demo 中文简介
荣电 LED POWER :
· 额定输入电压220~240VAC,输出+2.8~3.8V
· 输出电流20~30A
· 稳压精度±0.2V
· 纹波及噪音≤200 mVp-p
· 额定输入电压220~240VAC,输出+2.8~3.8V
· 输出电流20~30A
· 稳压精度±0.2V
· 纹波及噪音≤200 mVp-p
采用的ST产品型号或者关系
L6599ADTR; SRK2001TR
武汉力源信息技术股份有限公司
Demo 英文名称
EPG Series Electric Grippers
Demo 中文名称
EPG系列电动夹爪
Demo 英文简介
Jodell EPG Series Electric Grippers
· Drive control built-in, electromechanical control integration;
· Precise force control, large stroke, range adjustable;
· Feedback for clamping and dropping detection;
· 24V DC power supply, RS485 communication, support standard Modbus-RTU protocol.
· Drive control built-in, electromechanical control integration;
· Precise force control, large stroke, range adjustable;
· Feedback for clamping and dropping detection;
· 24V DC power supply, RS485 communication, support standard Modbus-RTU protocol.
Demo 中文简介
钧舵EPG系列电动夹爪
· 驱控内置,机电控一体化;
· 精准力控,大行程、范围可调;
· 夹取反馈,掉落检测;
· 24V供电,RS485通讯,支持标准Modbus-RTU协议
· 驱控内置,机电控一体化;
· 精准力控,大行程、范围可调;
· 夹取反馈,掉落检测;
· 24V供电,RS485通讯,支持标准Modbus-RTU协议
采用的ST产品型号或者关系
STSPIN32G4; L6362