automotive low voltage mosfet

SiC Power MOSFET 650 V, 116 A, 18 mΩ (typ., TJ = 25°C) in an H2PAK-7 package

stl125n8f7ag low voltage mosfet

New gate structure technology ensures excellent dynamic behavior for our new automotive-grade STripFET™ F7 low-voltage power MOSFETs

Delivering excellent body diode performance and a low Crss/Ciss ratio, our automotive-grade STripFET™ F7 low-voltage power MOSFETs are less sensitive to the Miller effect, lowering EMI issues and down-scaling the passive filtering components. Furthermore, the lower RDS(on) improves the power density.

Key features of STL125N8F7AG

  • AEC-Q101 qualified
  • Among the lowest RDS(on) on the market
  • Excellent FoM (figure of merit)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness
  • Wettable flank package

Application examples

solar inverter Solar inverters
telecom Telecom or computing systems
motor control Motor control
automotive Automotive applications
MOSFET Finder

STPOWER MOSFET finder mobile app

A user-friendly product selector ensuring a smooth and simple navigation experience and includes a parametric search engine that lets you rapidly identify the right product that best fits your application. Available on Google Play, App Store and Wandoujia.