Austin, TX Technology Tour 2018

Join ST and our Partners for the Technology Tour on April 18, 2018

Westin Austin Downtown

310 E 5th St
Austin, TX 78701

Pre-registration for the Technology Tour is now closed.

We will accept walk-up registrants on the day of the event starting at 8:30 am. We hope to see you there!

 

About the Conference

 

Join the ST Technology Tour where experts will be speaking on a variety of technologies and markets poised for rapid growth in the coming years. At the event, you can expand your knowledge and network with your peers while experiencing new technology demonstrations from ST and our partners.

Attend a presentation | Join a hands-on training | Experience Technology Demonstrations


Registration is now open but seating is limited. This FREE event is ideal for design engineers, purchasing decision makers, project managers, developers, technology package designers and students. Register today!

Agenda

Austin Technology Tour Agenda: Download the pdf or view session abstracts

Hands-on Trainings

BlueNRG-2 based IoT node Hands-On Workshop: Learn how to jump start your next IoT design with the BlueNRG-2 low power Bluetooth low energy (BLE) System-on-Chip and ST sensors

9:30 – 12:00
Presenters: Raffaele RIVA & Francesco Doddo; STMicroelectronics

This hands-on workshop will show how to simplify the integration of sensors and Bluetooth low energy (BLE) connectivity into your next IoT design using the BlueNRG-2 low power Bluetooth low energy (BLE) System-on-Chip from ST.

The workshop will focus will focus on the BLE protocol and how to develop an embedded application running on BlueNRG-2 System-on-Chip. Participants will learn how to develop a Sensor to Cloud IoT application: acquire sensor data on the BlueNRG-2 evaluation board, transmit them over the BLE link to the ST “BlueMS” mobile application for iOS and Android, and finally post them on the IBM Watson could platform.

The hands-on training is a working session. Please bring your laptop either a Windows Laptop (Windows 7, Windows 8, or Windows 10) or MacBook running Windows (Parallels, VM Fusion). Note that Administrator rights are needed for software and driver installation. ST will provide the required eval board and the companion software.

All participants will receive a free STMicroelctronics evaluation kit STEVAL-IDB008v2

SPACE IS LIMITED FOR THIS SESSION – FIRST COME, FIRST SEATED.


STM32 & Motor Control Hands-on training session

1:00 – 4:30
Presenters: Jeff Blauser, Gregg Gumkowski and Giovanni Tomasello; STMicroelectronics

This session will present the STM32 ecosystem for advanced field oriented control (FOC) development of motor control applications with a hands on approach. Using the motor control Nucleo pack for the hardware and the new SDK v5.0 we’ll first explore how to characterize a motor with the Motor Profiler and then walk through an improved development approach using the motor control workbench GUI with a workflow supporting the STM32CubeMX GUI configurator while using a motor control firmware library now based on the STM32Cube HAL/LL libraries. This will provide developers with an introduction to a full motor control ecosystem to implement the high performance and high efficiency solutions required for standalone and IoT applications of the future.

The hands-on training is a working session – please bring your laptop either a Windows® Laptop (Windows 7, Windows 8, or Windows 10) or MacBook running Windows (Parallels, VM Fusion, etc.).  Note: Must be present, have a PC with administrator rights and stay for training to receive free kit.

ST will provide the required Motor Control Nucleo Pack (P-NUCLEO-IHM002) and software. 

SPACE IS LIMITED FOR THIS SESSION – FIRST COME, FIRST SEATED.

Sponsors

Platinum Sponsors

Premiere Sponsors

Featured Sponsors

支持中心或 提供反馈