Automotive high-side switches for higher reliability over temperature

VIPower M0-9 drivers enhance safety with intelligence

Augment vehicle performance and comfort with distributed intelligence

Augment vehicle performance and comfort with distributed intelligence

The VIPower M0-9 series provides smart power management solutions for 12 V automotive systems, ensuring safety and high performance. These drivers have logic and control sections that can receive microcontroller signals and sensors to detect changes in the car's environment, such as temperature and voltage/current fluctuations. This makes them highly functional, rugged, and reliable in reducing hazards in automobiles, providing an extra layer of protection in challenging environments and ensuring a pleasant driving experience.

Key applications

Car lighting

Body control module

Heating system

Seat control

Discover the VIPower M0-9 family

 

Typ. on-state resistance (per channel)

Current limitation (typ.)

Max. transient supply voltage

Undervoltage shutdown (max.)

Find out more

Ready-to-use boards

Single channel high-side driver

4.2 mΩ

108 A

36 V

2.7 V

See VN9004AJ
product page

Discover
EV-VN9004AJ

Single channel high-side driver

6 mΩ

82 A

36 V

2.7 V

See VN9006AJ
product page

Discover
EV-VN9006AJ

Single channel high-side driver

8 mΩ

81.6 A

36 V

2.7 V

See VN9008AJ
product page

Discover
EV-VN9008AJ

Single channel high-side driver

12 mΩ

63 A

36 V

2.7 V

See VN9012AJ
product page

Discover
EV-VN9012AJ

Single channel high-side driver

16 mΩ

50.6 A

36 V

2.7 V

See VN9016AJ
product page

Discover
EV-VN9016AJ

Double channel high-side driver

9.4 mΩ

67 A

36 V 

2.7 V

See VND9008AJ
product page

Discover
EV-VND9008AJ

Double channel high-side driver

12 mΩ

63 A 

36 V

2.7 V

See VND9012AJ
product folder

Discover
EV-VND9012AJ

Double channel high-side driver

16 mΩ

50.6 A

36 V 

2.7 V

See VND9016AJ
product folder

Discover
EV-VND9016AJ

Double channel high-side driver

25 mΩ

35 A

36 V

2.7 V

See VND9025AJ
product folder

Discover
EV-VND9025AJ

Quad channel high-side driver

25 mΩ

30 A

36 V

2.7 V

See VNQ9025AJ
product page

Discover
EV-VNQ9025AJ

Quad channel high-side driver

86 mΩ

13.6 A

36 V

2.7 V

See VNQ9080AJ
product page

Discover
EV-VNQ9080AJ

What the VIPower M0-9 family offers

Enhanced efficiency

Improved safety

High reliability

Resilient stability

Recommended resources

ss

VIPower M0-9 standard family portfolio

VIPower M0-9 standard family portfolio

Discover the key features and advantages of our VIPower M0-9 Standard high-side drivers.  As a definitive replacement for electromechanical relays, these HSDs are the ideal solution in harsh automotive environments and applications targeting the ASIL-B standard.

ss

Automotive M0-9 high-side drivers provide scalable and feature-rich solutions

Automotive M0-9 high-side drivers provide scalable and feature-rich solutions

Tailored for automotive manufacturers looking for smart power management solutions, the VIPower M0-9 series offers advanced features that ensure efficient and reliable power management, making them highly efficient and cost-effective. Furthermore, they are designed to minimize battery drain when the vehicle is not in use, making them an eco-friendly choice for automotive manufacturers.

ss

TwisterSim

TwisterSim

Save time using user-friendly smart selector with accurate simulations.

Whitepaper

How smart power switches improve vehicle safety and performance