VIPower M0-9 automotive smart switches: performance with no compromise

Go the extra mile in harsh conditions

Boost the performance with no compromises

These compact single-, dual-, and quad-channel solutions, which feature intelligent control and protection mechanisms, are housed in a PowerSSO-16 package - one tiny package for the entire family.

In 12 V automotive systems, the high-side drivers exhibit an extremely low standby current, even at higher temperatures, and are capable of managing deep cold cranking down to a best-in-class voltage capability

Car lighting

Body control module

Heating system

Seat control

Single channel high-side drivers

 

Typ. on-state resistance (per channel)

Current limitation (typ.)

Max. transient supply voltage

Undervoltage shutdown (max.)

Start your design

Evaluate your prototype

VN9004AJ

4.2 mΩ

108 A

36 V

2.7 V

Order
VN9004AJ

Try
EV-VN9004AJ

VN9006AJ

6 mΩ

82 A

36 V

2.7 V

Order
VN9006AJ

Try
EV-VN9006AJ

VN9008AJ

8 mΩ

81.6 A

36 V

2.7 V

Order
VN9008AJ

Try
EV-VN9008AJ

VN9012AJ

12 mΩ

63 A

36 V

2.7 V

Order
VN9012AJ

Try
EV-VN9012AJ

VN9016AJ

16 mΩ

50.6 A

36 V

2.7 V

Order
VN9016AJ

Try
EV-VN9016AJ

Double channel high-side drivers

 

Typ. on-state resistance (per channel)

Current limitation (typ.)

Max. transient supply voltage

Undervoltage shutdown (max.)

Start your design

Assess with our evaluation board

VND9008AJ

9.4 mΩ

67 A

36 V 

2.7 V

Order
VND9008AJ

Try
EV-VND9008AJ

VND9012AJ

12 mΩ

63 A

36 V

2.7 V

Order
VND9012AJ

Try
EV-VND9012AJ

VND9016AJ

16 mΩ

50.6 A

36 V

2.7 V

Order
VND9016AJ

Try
EV-VND9016AJ

VND9025AJ

25 mΩ

35 A

36 V

2.7 V

Order
VND9025AJ

Try
EV-VND9025AJ

Quad channel high-side drivers

 

Typ. on-state resistance (per channel)

Current limitation (typ.)

Max. transient supply voltage

Undervoltage shutdown (max.)

Start your design

Assess with our evaluation board

VNQ9025AJ

25 mΩ

30 A

36 V

2.7 V

Order
VNQ9025AJ

Try
EV-VNQ9025AJ

VNQ9080AJ

86 mΩ

13.6 A

36 V

2.7 V

Order
VNQ9080AJ

Try
EV-VNQ9080AJ

ss

TwisterSim

TwisterSim

Evaluate your design with accurate simulations in just a few clicks.

VIPower M0-9 technology

for smart power load control in today's vehicles

Whitepaper

How smart power switches improve vehicle safety and performance