Linutronix GmbH is a consulting and service company specialized in the development of software for embedded systems like (real-time) Linux, hypervisors, and container runtime as well as RTOS (Zephyr).
Linutronix is your partner when it comes to Linux board support packages, driver development, industrial communication (for example, TSN and field buses) and middleware (such as OPC UA).
Update and Life Cycle Management - we have the right Open Source based solutions for your application. Redundant or Android like. With Roll-Out Server solution, if desired
Hypervisor - with Jailhouse, an Open Source based, real-time capable hypervisor, we offer you a solution for multi-core as well as for heterogeneous, mixed-critical applications. Security [and Safety] requirements can be met with Jailhouse. Jailhouse can be used on homogeneous and heterogeneous multi-core SoCs.
Visualization under Linux - we are the specialist for you if it comes to gstreamer, Wayland or whatever it takes.
Development environments for Linux - be it for kernel development and/or for the development of your application. We have an IDE for Linux based on Eclipse, but we also offer MS Visual Studio Core. And for the generation of containers.
Tracing and Performance Tools - we offer you solutions specially tailored for use on embedded devices. Of course, these tools, which are based on kernel functions and therefore do not require any additional intervention in your code, can also be used for "normal" Linux applications.
Linux - You do not know if you can or want to use a distribution or if you need your own Linux for your system? No problem - our Embedded Linux Build Environment ELBE does not require cross development. Of course, ELBE also works on Windows based computers.
We are partners of Yocto - if you want to build on Yocto, then you have come to the right place.
Trainings - we help you. With training courses specially tailored to your needs. For decision makers and developers.

产品和服务范围:
• 工程服务
• 软件开发工具
• 培训
公司总部地址:
Bahnhofstraße 3, 88690, Uhldingen-Mühlhofen, Baden-Württemberg, Germany
公司主要联系人:
Rüdiger Laschewski
公司网站:
www.linutronix.de
合作伙伴产品 | 描述 | 相关意法半导体产品 |
---|---|---|
Linutronix Engineering Services | Linux BSPs and services incl. OTA update and hypervisor/container, Linux hardening, training | STM32MP1 Series |
合作伙伴产品 | 描述 | 相关意法半导体产品 |
---|---|---|
ELBE | Build system for Linux, based on Debian | STM32MP1 Series |
合作伙伴产品 | 描述 | 相关意法半导体产品 |
---|---|---|
Linux Trainings | Linux trainings for different levels and areas | STM32MP1 Series |
法律免责声明
除了本网站所载的使用条款、意法半导体销售条款和条件以及隐私政策,以下条款和条件适用于所有意法半导体合作伙伴计划。
尽管意法半导体已经尝试在网站上提供准确的信息,但意法半导体对信息的准确性不承担任何责任。意法半导体在本网站提供的所有信息均按“原样”提供,并包括所有错误,且无任何形式的保证,无论是明示的、默示的还是法定的。意法半导体可能随时更改或停止其合作伙伴计划或其产品或服务,恕不另行通知。对于非意法半导体产品或服务的任何提述仅供参考,不构成意法半导体的认可。在本网站上使用“合作伙伴”一词不表示或暗示意法半导体与任何其他公司之间存在任何合作伙伴关系或代理关系或任何法律或信托关系,或该公司是意法半导体的任何形式的关联公司。意法半导体合作伙伴计划的合作伙伴提供单独的许可,用于购买或使用其产品和/或服务以及与意法半导体设备相关的技术。请直接与适当的合作伙伴联系以获得许可条款、价格、支持和关于该合作伙伴的产品和/或服务的任何其他信息。这些产品和/或服务的条款和条件可能因合作伙伴而异,并可直接由该合作伙伴单独许可。意法半导体不对合作伙伴提供的产品和服务的适用性做出任何声明或保证,因此意法半导体特此明确拒绝合作伙伴提供的任何产品或服务的所有保证和条件,无论是明示的、默示的还是法定的,包括但不限于适销性、适用于特定目的、所有权、不侵权或因交易过程、使用或行业实践所产生的任何保证和条件。在任何情况下,意法半导体都不承担任何类型的直接、间接、附带、特殊、典型、后果性或惩罚性损害赔偿或其他损害赔偿,无论何种原因造成,包括但不限于使用损失、利润损失或收入损失,无论是基于合同责任理论、严格责任或侵权行为(包括疏忽或其他过失)提出的还是以何种方式产生的,或是与您参与或依赖合作伙伴计划,您使用或无法使用或购买合作伙伴的产品和/或服务,或产品和/或服务的性能,您与合作伙伴的关系,您使用或无法使用或依赖意法半导体门户网站或意法半导体在该门户网站上提供的任何信息有关的,即使意法半导体已被告知这些损害的可能性。与第三方网站的链接,如果由意法半导体提供,不受意法半导体的控制,意法半导体对链接网站的任何内容、材料、意见、建议或陈述或任何此类内容和材料的准确性或可靠性,以及链接网站中包含的任何链接,或对这些站点的任何更改或更新概不负责。意法半导体对从任何链接网站接收到的任何形式的传输概不负责,包括但不限于网络广播或音频传输。访问任何链接网站或链接网站中包含的任何链接的风险由用户自己承担。意法半导体提供这些链接只是为了方便,包含任何链接并不意味着意法半导体对第三方网站的任何保证(默示、明示或其他)或任何认可。

You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.