Webinar | HV Power MOSFETs: The Latest Technologies, Trends & Applications


Get up-to-date on the most recent advances in high-voltage power MOSFET technology and discover which devices are best suited for different target applications.

During this one-hour videp, you will learn about ST’s best-in-class high-voltage MOSFET technology, with emphasis on the super-junction MDmesh™ family. Spanning voltage ratings from 250 V to 1700 V, these discrete devices advance the performance of power topologies from motor control to vehicle electrification, and everything in-between.

Following a review of the devices in ST's broad MDmesh™ portfolio, we'll take a deep dive into the latest 600-700 V M6 series, optimized for high-efficiency switched-mode power supplies (SMPS).

 
请查看我们的隐私声明,该声明描述了我们如何处理您的个人资料信息以及如何维护您的个人数据保护权利

Speaker

Wayne Salata is a Staff Technical Marketing Engineer supporting all discrete products at STMicroelectronics. Prior to joining ST in 1999, Wayne held positions as Regional Manager at EOS Power, Director of Business Development and Director of Engineering at Oryx Power Products, and Power Supply Manager and Engineer at Zenith Electronics. He started his career in 1975 as a technician at B&K Precision Instruments while in high school, and continued there while obtaining his BSEE from the Illinois Institute of Technology. He holds one US patent.    
Test