[Webinar] STGAP isolated gate drivers for MOSFETS & IGBTs

Enhance performance and simplify design in high-power applications

Learn how STGAP’s on-chip galvanic isolation increases robustness, noise immunity and design flexibility in high-power MOSFET and IGBT applications.

During this one-hour video, we introduce the STGAP family, our lineup of isolated MOSFET and IGBT gate drivers providing galvanic isolation between the input section and the transistors. Galvanic isolation is attained using a high-voltage, on-chip, micro transformer that ensures commands and diagnostic information are reliably transferred to and from the floating (with respect to ground) section of the circuit.

STGAP galvanically isolated gate drivers are extremely flexible as they provide a large number of parameters that can be adjusted to best match the selected MOSFET or IGBT and system requirements. They also provide extensive diagnostic features to help enhance system robustness and reliability. The result is a compact, robust and highly noise-immune IGBT/MOSFET/SiC MOSFET driver offering enhanced design flexibility for high power applications such as inverters for electrical vehicles and electrical vehicle charging stations as well as inverters for harsh industrial environments.

Evaluation hardware, software and technical documentation are also available to help minimize time to market.

You will learn:

  • the fundamentals of galvanic isolation technology
  • about ST's portfolio of isolated gate drivers
  • the differences between the STGAP1x and STGAP2x
  • why STGAP is the perfect driver for Silicon Carbide (SiC) MOSFETs
 

Speaker

Luca Bartolomeo is the head of the Industrial and Power Conversion marketing team for the Americas and is a member of STMicroelectronics' Technical Staff. Joining ST in 2006 as an FAE for power conversion, he has authored or co-authored over 20 technical papers on engineering topics published in international conferences and journals. He also occasionally serves as a technical program committee member during international conferences. Luca holds a PhD in Robotics.    


 

 

ST将保留您的浏览记录,并使用您以前访问、购买或下载过的产品和服务的详细信息,为您提供ST认为您也会感兴趣的其他产品和服务建议。
ST使用您直接提供的个人数据以及您在ST网站上的活动,并根据隐私政策向您发送(直接或通过ST分公司或分销商)有关ST产品和服务的电子报、广告或其他特定和有针对性的营销材料。您的个人资料将提供给位于欧盟和欧盟以外国家的ST分公司和分销商。您可以在我们网站的隐私政策中查阅ST分公司和分销商的列表。为了向您发送特定且有针对性的营销材料,我们会基于您直接向ST和/或通过您在ST网站上的活动提供的信息,或ST在其他情况下从您获得的其他信息进行综合分析(例如,如果您与ST、其分公司或分销商建立业务关系)。