我们的高速比较器提供了纳秒级传播延迟和市面上最低的功耗,采用节省空间的SOT-23和SC-70封装。
精选 视频
High speed comparators offering micropower consumption
The TS3011 single comparator has stable and fast response time 8 ns typical. The current consumption is below 1 mA.
The TS3021 and TS3022 single and dual comparators feature high-speed response time with rail-to-rail inputs. Both comparators offer micropower consumption as low as a few tens of microamperes.
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.