概述
产品选择器
工具与软件
资源
解决方案
eDesignSuite
开始

意法半导体提供了市面上效率最高的低功耗比较器 - 每条通道消耗的电流仅220 nA,采用多种节省空间的封装(例如SOT-23和SC-70),不会牺牲速度和精度。

这些特性让应用设计者能够为板空间非常宝贵的应用延长电池使用寿命,而不会降低性能。

Reduced supply leakage for a longer battery lifetime with the TS88 series

The TS881, TS882 and TS884 are respectively single, dual and quad comparators featuring ultra-low supply current with rail-to-rail input and push-pull output capabilities. The new series of open-drain output nanopower comparators also includes a single version ( TS880) and a dual version ( TS883). They feature an ultra-low supply current of 250 nA typical per operator with rail-to-rail input capability and open-drain output. The performance of these comparators allows them to be used in a wide range of portable applications.

微功耗比较器是超低电流消耗和卓越稳定性的结合

TSX393TSX3702 微功耗16 V 双 CMOS 电压比较器以及 TSX339TSX3704
微功耗 16 V 四相 CMOS 电压比较器展示出了每比较器5 µA(典型值)的超低电流消耗。
TSX 比较器帮助应用节省了能耗,它使用节能的设计技术,比当今的同类设备降低了3倍电流消耗。

TSX 比较器还有增强的可靠性和健壮性(ESD 容差 4 Kv HBM)。

微功耗比较器提供了1mm²的节省空间的解决方案,具有增强的动态范围和高速度

TS985 是单微功耗低电压轨到轨比较器。 小于1 mm²、6凸块的芯片尺寸封装(CSP)使得该设备成为空间受限应用的理想选择,如智能手机、智能手表、数字摄像机、物联网(IoT)设备,以及便携式测试设备。

适合您的资源

支持中心或 提供反馈