运算放大器(简称运放)在模拟信号调节应用中起着重要作用。运放由Karl Dale Swartzel Jr.在1941年发明,如今广泛应用于各类电子设备中。
它们是工业应用向工业4.0过渡和汽车客户向电气化过渡的关键推动力量。

意法半导体的运算放大器产品组合提供独特的高性能、低功率和精密运算放大器,采用微型封装。
其电压范围为1.5至44 V,工作温度范围为-40至175°C。
运算放大器有哪些用途?为什么应该选择意法半导体的运算放大器?
运算放大器主要用于:
- 交流和/或直流信号放大
- 缓冲
- 驱动信号
- 增益和电平移位
- 滤波
- 执行数学运算
但实际的用途远远不止这些 - 我们的产品将为您带来 以下优势:
- 市面上最广泛的微功率运算放大器,功耗低至600 nA
- 高可靠性、高产能的标准及高性能运算放大器供应商
- 节省空间的封装,包括CSP、DFN、QFN、SOT-23和SC-70
运算放大器的类型
低功耗运算放大器
电流消耗极低的运算放大器,可延长电池寿命,适合大量不同的应用。
高精度运算放大器
意法半导体的精密运算放大器解决方案包含零漂移放大器和温度范围内偏移漂移小的放大器。可与任何传感器完美配合使用,包括气体、温度、压力和位置传感器。
低输入偏置电流运算放大器
我们的系列产品适合任何跨阻抗应用,或可用作处理高阻抗传感器。
轨到轨运算放大器
我们的轨到轨运算放大器产品包含几个系列,涵盖不同的电压范围及多种功耗和增益带宽组合。
高电压运算放大器
我们的高电压系列产品具有从2.7到36 V的扩展电源电压范围,简化了各种汽车和工业应用的设计:滤波器、电源和电机控制、执行器驱动、霍尔效应传感器和电阻式换能器。
高速运算放大器
意法半导体提供高端、高速运算放大器产品组合。
意法半导体的运算放大器系列一览

精选 视频
特别推荐
High bandwidth and low offset 5 V op amps for Industrial and Automotive
ST enlarges its 5V Op-Amp portfolio with the new TSV7722 and TSV7723 dual high-performance operational amplifiers.
Boasting a gain bandwidth product of 22MHz, an input offset voltage of 50µV, and a wide supply voltage range, the TSV7722 and TSV7723 (feat. shutdown option) are the perfect choice for low-side current sensing in industrial and automotive contexts.
Automotive grade version is also available for TSV7722.
Questions / Answers
What are the main characteristics of ideal and real op amps?
Ideal op amp | Real op amp |
Infinite bandwidth: all frequency signals are amplified without attenuation. | Each op amp has its specific gain-bandwidth product: input frequency should not exceed this particular frequency range at the desired gain. |
Infinite input impedance: in order not to affect upstream circuitry. | Very high, but finite input impedance. |
Zero output impedance: in order not to affect downstream circuitry. | Very low, but not zero output impedance. |
What are the main applications for op amps?
It can be easily said that op amps are present in almost all electrical devices and can be used for various applications, depending on the external components/circuitry or topology.
Differential amplifier (difference amplifier)

Amplifies the difference in voltage between its inputs.
Inverting amplifier

An inverting amplifier is a special case of the differential amplifier producing an output which is 180° out of phase with respect to its input.
Non-inverting amplifier

In this case, the output voltage is always in phase with the input voltage, which is why this topology is known as non-inverting.
Voltage follower (unity buffer amplifier)

This circuit does not generally require external components, and provides high input impedance and low output impedance, which makes it a useful buffer.
- TSZ182 极高精度(25 μV)零漂移5V CMOS运算放大器
- TS9511 高精度轨到轨输入/输出3 MHz单路运算放大器
- TSB712A 高精度6 Mhz - RR IO - 36 V BiCMOS运算放大器
- TSV631 微功耗(60uA)轨到轨输入/输出5V CMOS单路运算放大器,GBP = 880kHz
- TS922A 出色的音频性能/低畸变(0.005%)
- TS912A 低功耗,具有CMOS输入
- TSB611 低功耗,轨到轨输出,36V运算放大器
- TSB572 低功耗2.5 Mhz - RR IO - 36 V BiCMOS运算放大器
- LM158 低功耗双运算放大器,低输入偏置电流
- TSV991 宽带宽(20MHz)轨到轨输入/输出5V CMOS单路运算放大器
- TSU111H High temperature (150°C) & long mission profile automotive grade, high accuracy (250 µV) 5 V CMOS operational amplifier
- TSX9291 宽带宽(16MHz)轨到轨16V CMOS单路运算放大器
- LM2902W 低功耗四运算放大器
- TSV772 高带宽(20MHz)、低偏移(200μV)轨到轨5V运算放大器
- TSV7721 高带宽(22MHz)、低偏移(200μV)、低轨5V运算放大器
- TSV994A 宽带宽(20MHz)低偏移轨到轨输入/输出5V CMOS四路运算放大器
- TSZ181 极高精度(25 μV)零漂移5V CMOS运算放大器
- TSX564A 微功耗(235uA)16V CMOS四路运算放大器,低偏移电压版本
- TSX564 微功耗(235uA)16V CMOS四路运算放大器,GBP 900kHz
- TS982 高输出电流双路运算放大器
- TSV324A 通用低压轨到轨输入/输出运算放大器
- TSX9292 宽带宽(16MHz)轨到轨16V CMOS双路运算放大器
- TSX921 宽带宽(10MHz)轨到轨16V CMOS单路运算放大器
- TSU112IY Nanopower (900 nA) high accuracy (150 µV) 5V CMOS Auto Op-Amp
- TSV791 High bandwidth (50MHz) Low offset (200µV) Rail-to-rail 5V Op amp
- TSZ181H Automotive-grade, very high accuracy (25 uV), high bandwidth (3 MHz), high temperature (150 °C), zero-drift operational amplifiers
- TSH82 轨到轨视频运算放大器
- TS512A 低噪声和低畸变(8nV/sqrtHz & 0.03%)
- TSV524 高优质率(对于45 μA为1.15 MHz)CMOS运放
- TS924A 出色的音频性能/低畸变(0.005%)
- TSV522 高优质率(对于45 μA为1.15 MHz)CMOS运放
- TSH80 支持待机的轨到轨视频运算放大器
- TSX7192 高精度(200μV)轨到轨16 V CMOS双路运算放大器,GBP 9MHz
- TS512 低噪声和低畸变(8nV/sqrtHz & 0.03%)
- TS321 单路LM324和LM358增强版,sot23-5封装
- TS1871A 1.8V输入/输出轨到轨低功耗运算放大器
- TSZ121 极高精度(5 μV)零漂移5 V CMOS单路运算放大器,GBP=400kHz
- LM2904AW 低功耗双运算放大器
- TSX712 高精度(200μV)轨到轨16V CMOS双路运算放大器,GBP 2.7MHz
- TSX711 高精度(200μV)轨到轨16V CMOS单路运算放大器,GBP 2.7MHz
- TSB582 200 mA output current with thermal shutdown and output current limiter, 3.1 MHz, 36 V, BiCMOS dual operational amplifier
- TSX7191 高精度(200μV)轨到轨16 V CMOS单路运算放大器,GBP 9MHz
- TSX632 微功耗(60uA)轨到轨16V CMOS双路运算放大器,GBP 200kHz
- TSX634A 微功耗(60uA)轨到轨16V CMOS四路运算放大器,GBP 200kHz,低偏移电压版本
- TSX632A 微功耗(60uA)轨到轨16V CMOS双路运算放大器,GBP 200kHz,低偏移电压版本
- TSV914 宽带宽(8MHz)轨到轨输入/输出5V CMOS四路运算放大器
- TSX634 微功耗(60uA)轨到轨16V CMOS四路运算放大器,GBP 200kHz
- TS9222 高精度轨到轨高输出电流运算放大器
- TS9224 高精度轨到轨高输出电流运算放大器
- TSB622 低功耗,1.7MHz,轨到轨输出,36V运算放大器
- TS914A 低功耗,具有CMOS输入
- TSV634 微功耗(60uA)轨到轨输入/输出5V CMOS四路运算放大器,GBP = 880kHz
- TS507 高精度单电源轨到轨运算放大器
- TS934A 微功耗放大器,具有CMOS输入
- TS912B 低功耗,具有CMOS输入
- TSV782 高带宽(30MHz)、低偏移(200µV)轨到轨5V运算放大器
- TSV792 High bandwidth (50MHz) Low offset (200µV) Rail-to-rail 5V Op amp
- LM2904A 低功耗双极性运算放大器
- TS1874 1.8V最低供电电压,微功耗
- TSV632 微功耗(60uA)轨到轨输入/输出5V CMOS双路运算放大器,GBP = 880kHz
- TS1872 1.8V最低供电电压,微功耗
- TS1871 1.8V输入/输出轨到轨低功耗运算放大器
- TSX711A 高精度,轨到轨16V CMOS运放
- LMV321 低功耗,轨到轨输入/输出运放
- TS1872A 1.8V最低供电电压,微功耗
- LMV358 低功耗,轨到轨输入/输出运放
- TSZ124 极高精度(5 μV)零漂移5 V CMOS四路运算放大器,GBP=400kHz
- TS1874A 1.8V最低供电电压,微功耗
- LMV324 低功耗,轨到轨输入/输出运放
- LM258W 低功耗双运算放大器
- TSV912 宽带宽(8MHz)轨到轨输入/输出5V CMOS双路运算放大器
- TSZ122 极高精度(5 μV)零漂移5 V CMOS双路运算放大器,GBP=400kHz
- TSV911 宽带宽(8MHz)轨到轨输入/输出5V CMOS单路运算放大器
- TSV911A 宽带宽(8MHz)低偏移轨到轨输入/输出5V CMOS单路运算放大器
- TSB624 Low power, 1.7MHz, rail-to-rail output, 36V operational amplifier
- LMV824A 低功耗(440uA)通用双极5V四运算放大器,GBP=5.5MHz,偏移量小
- LM2904B Automotive-grade, low power, dual, 36 V operational amplifiers
- LM2902B 汽车级,低功耗,四路,36 V运算放大器
- TSV852 低功耗(180uA)通用双极5V双路运算放大器,GBP=1.3MHz
- LM2904WH 通用双运算放大器
- TSV771 High bandwidth (20 MHz) low offset (200 µV) rail-to-rail 5V Op amp
- LM2904W 低功耗双运算放大器
- TSX631 微功耗(60uA)轨到轨16V CMOS单路运算放大器,GBP 200kHz
- TSB621 Low power, 1.7MHz, rail-to-rail output, 36V operational amplifier
- TSV852A 低功耗(180uA)低偏移通用双极5V双路运算放大器,GBP=1.3MHz
- TSX631A 微功耗(60uA)轨到轨16V CMOS单路运算放大器,GBP 200kHz,低偏移电压版本
- TSZ182H 极高精度(25 μV)零漂移5V CMOS运算放大器
- LMV822A 低功耗(440uA)通用双极5V双运算放大器,GBP=5.5MHz,偏移量小
- LMV821A 低功耗(400uA)通用双极5V单运算放大器,GBP=5.5MHz,偏移量小
- TSV912A 宽带宽(8MHz)低偏移轨到轨输入/输出5V CMOS双路运算放大器
- TS512B 低噪声和低畸变(8nV/sqrtHz & 0.03%)
- LMV821 低功耗(440uA)通用双极5V单运算放大器,GBP=5.5MHz
- TSV912H 宽带宽(8MHz)宽温度范围(150℃)轨到轨输入/输出5V CMOS双路运算放大器
- TSX922 宽带宽(10MHz)轨到轨16V CMOS双路运算放大器
- TSV914A 宽带宽(8MHz)低偏移轨到轨输入/输出5V CMOS四路运算放大器
- TL082 JFET输入,低输入偏置电流
- MC33079 低噪声运算放大器
- MC33078 低噪声运算放大器
- LMV824 低功耗(440uA)通用双极5V四运算放大器,GBP=5.5MHz
- TL072B JFET输入,低输入偏置电流
- LMV822 低功耗(440uA)通用双极5V双运算放大器,GBP=5.5MHz
- TSV992A 宽带宽(20MHz)低偏移轨到轨输入/输出5V CMOS双路运算放大器
- TSX561 微功耗(235uA)16V CMOS单路运算放大器,GBP 900kHz
- TSV851A 低功耗(180uA)低偏移通用双极5V单路运算放大器,GBP=1.3MHz
- TSV991A 宽带宽(20MHz)低偏移轨到轨输入/输出5V CMOS单路运算放大器
- TSV851 低功耗(180uA)通用双极5V单路运算放大器,GBP=1.3MHz
- TL074 JFET输入,低输入偏置电流
- TS974 输出轨到轨极低噪声运算放大器
- TS972 输出轨到轨极低噪声运算放大器
- TS971 输出轨到轨极低噪声运算放大器
- LM2904 低功耗双极性运算放大器
- TS954 实时输入输出轨到轨 / 低畸变(0.01%)
- LM2902 低功耗双极性运算放大器
- TS952 实时输入输出轨到轨 / 低畸变(0.01%)
- TS951 实时输入输出轨到轨 / 低畸变(0.01%)
- LM258 低功耗双运算放大器,低输入偏置电流
- TS934 微功耗放大器,具有CMOS输入
- TSX562A 微功耗(235uA)16V CMOS双路运算放大器,GBP 900kHz,低偏移电压版本
- TSX562 微功耗(235uA)16V CMOS双路运算放大器,GBP 900kHz
- TL084BI JFET输入,低输入偏置电流
- TSV994 宽带宽(20MHz)轨到轨输入/输出5V CMOS四路运算放大器
- TSX561A 微功耗(235uA)16V CMOS单路运算放大器,GBP 900kHz,低偏移电压版本
- TL084I JFET输入,低输入偏置电流
- TSV992 宽带宽(20MHz)轨到轨输入/输出5V CMOS双路运算放大器
- TSZ182H1 Automotive-grade, very high accuracy (70 uV), high bandwidth (3 MHz), high temperature (175 deg), zero-drift operational amplifiers
- TSV358 通用低压轨到轨输入/输出运算放大器
- TSV321 通用低压轨到轨输入/输出运算放大器
- TSX7191A 低功耗,高精度,轨到轨,9.0 MHz,16 V运算放大器
- LM2904AH 低功耗双极性运算放大器
- TSV321A 通用低压轨到轨输入/输出运算放大器
- TSV358A 通用低压轨到轨输入/输出运算放大器
- TS924 轨到轨高输出电流运算放大器
- TS922 出色的音频性能/低畸变(0.005%)
- TS914 低功耗,具有CMOS输入
- TS912 低功耗,具有CMOS输入
- TSV854 低功耗(180uA)通用双极5V四路运算放大器,GBP=1.3MHz
- TSV7722 高带宽(22MHz)、低偏移(200μV)、低轨5V运算放大器
- TSV524A 高优质率(对于45 μA为1.15 MHz)CMOS运放
- TSV854A 低功耗(180uA)低偏移通用双极5V四路运算放大器,GBP=1.3MHz
- TSV522A 高优质率(对于45 μA为1.15 MHz)CMOS运放
- TSV324 通用低压轨到轨输入/输出运算放大器
- TSB712 高精度6 Mhz - RR IO - 36 V BiCMOS运算放大器
- LM201A 输入和输出过载保护、低输入偏移电流
- LM324W 低功耗、低输入偏置电流
- LM324 低功耗、低输入偏置电流
- TSL6002 Low-power, 1MHz, rail-to-rail, 5V cost-effective Op amp
- TSL6004 Low-power, 1MHz, rail-to-rail, 5V cost-effective Op amp
- TSL6001 Low-power, 1MHz, rail-to-rail, 5V cost-effective Op amp
- TSL6204 High bandwidth 6 MHz, rail-to-rail, 5 V cost-effective Op Amp
- TSL6201 High bandwidth 6 MHz, rail-to-rail, 5 V cost-effective Op Amp
- TSL6202 High bandwidth 6 MHz, rail-to-rail, 5 V cost-effective Op Amp
- LM124 低功耗、低输入偏置电流
- TSL6801 Nanopower 600nA, rail-to-rail, 5V cost-effective Op amp
- TSL6802 Nanopower 600nA, rail-to-rail, 5V cost-effective Op amp
- TS27M2 微功耗、高压CMOS运算放大器
- TS27L4 微功耗、高压CMOS运算放大器
- TJM4558 高带宽双极性双路运算放大器
- MC3303 四路增强版UA741,功耗更低
- TS27M4 微功耗、高压CMOS运算放大器
- TL062B 低输入电流(200pA)低功耗(200uA)低偏移36V JFET双路运算放大器
- TS274 微功耗、超宽范围输入偏置电压
- LM258A 低功耗双运算放大器
- TS272 微功耗、超宽范围输入偏置电压
- LM358A 低输入偏置电流
- UA741 宽应用范围
- LF247 低输入电流(200pA)、高摆率(16V/us)36V JFET四运算放大器
- LF253 JFET输入、低输入偏置和偏移电流(15nV/√Hz & 0.01%)
- LM158W 低功耗双运算放大器
- TL062A 低输入电流(200pA)低功耗(200uA)低偏移36V JFET双路运算放大器
- TSH24 高增益带宽积双极性运算放大器
- TSH22 高增益带宽积双极性运算放大器
- TSB7191A 高精度22 Mhz - RR IO - 36 V BiCMOS运算放大器
- TSB7191 高精度22 Mhz - RR IO - 36 V BiCMOS运算放大器
- TSB711A 高精度6 Mhz - RR IO - 36 V BiCMOS运算放大器
- TSB711 高精度6 Mhz - RR IO - 36 V BiCMOS运算放大器
- MC4558 宽带宽双路双极性运算放大器
- TS27M2A 微功耗、高压CMOS运算放大器
- MC3403 四路增强版UA741,功耗更低
- MC33174 低功耗和速度
- TS27M2B 微功耗、高压CMOS运算放大器
- MC33172 低功耗和速度
- MC33171 低功耗和速度
- TL081 JFET输入,低输入偏置电流
- TL072A JFET输入,低输入偏置电流
- TSL6804 Nanopower 600nA, rail-to-rail, 5V cost-effective Op amp
- TL084BC JFET输入,低输入偏置电流
- TSB7192A 高精度22 Mhz - RR IO - 36 V BiCMOS运算放大器
- TL084C JFET输入,低输入偏置电流
- TL084AC JFET输入,低输入偏置电流
- TL072 JFET输入,低输入偏置电流
- TL071 JFET输入,低输入偏置电流
- MC1458 高性能双运算放大器,宽输入共模电压范围
- TL064 低输入电流(200pA)低功耗(200uA)36V JFET四运算放大器
- TL062 低输入电流(200pA)低功耗(200uA)36V JFET双运算放大器
- TL061 低输入电流(200pA)低功耗(200uA)35V JFET单运算放大器
- LM833 低噪声双运算放大器
- LM358W 低功耗双运算放大器
- LM248 四路UA741双极性运算放大器
- LM358 低功耗双运算放大器,低输入偏置电流
- TL084AI JFET输入,低输入偏置电流
- LF353 JFET输入、低输入偏置和偏移电流(15nV/sqrtHz & 0.01%)
- LF347 低输入电流(200pA)、高摆率(16V/us)36V JFET四运算放大器
- LF351 JFET输入、低输入偏置和偏移电流(15nV/sqrtHz & 0.01%)
- LM224A 低功耗、低输入偏置电流
- LM324A 低功耗、低输入偏置电流
- LM224 低功耗四运算放大器,低输入偏置电流
- TSV611 微功耗(10uA)轨到轨输入/输出5V CMOS单路运算放大器,GBP = 120kHz
- TSV624 微功耗(29uA)轨到轨输入/输出5V CMOS四路运算放大器,GBP = 420kHz
- TSV630 微功耗(60uA)轨到轨输入/输出5V CMOS单路运算放大器,GBP = 880kHz,支持待机模式
- TSV634A 微功耗(60uA)低偏移轨到轨输入/输出5V CMOS四路运算放大器,GBP = 880kHz
- TSV622 微功耗(29uA)轨到轨输入/输出5V CMOS双路运算放大器,GBP = 420kHz
- TSV623 微功耗(29uA)轨到轨输入/输出5V CMOS双路运算放大器,GBP = 420kHz,支持待机模式
- TSV612 微功耗(10uA)轨到轨输入/输出5V CMOS双路运算放大器,GBP = 120kHz
- TSV731 高精度(Vio低于200μV)微功耗(60uA)5V CMOS单路运算放大器,GBP 900kHz
- TSV711 高精度(Vio低于200μV)微功耗(10uA)5V CMOS单路运算放大器,GBP 150kHz
- TSV6394A 微功耗(60uA)低偏移轨到轨输入/输出5V CMOS四路运算放大器,GBP = 2.4MHz
- TSV7723 高带宽(22MHz)、低偏移(200μV)5V运算放大器
- TSV625 微功耗(29uA)轨到轨输入/输出5V CMOS四路运算放大器,GBP = 420kHz,支持待机模式
- TSV611A 微功耗(10uA)低偏移轨到轨输入/输出5V CMOS单路运算放大器,GBP = 120kHz
- TSU101 纳功率(580nA)轨到轨I/O 5V CMOS运算放大器
- TSV521 高优质率(对于45 μA为1.15 MHz)CMOS运放
- TSV6393 微功耗(60uA)轨到轨输入/输出5V CMOS双路运算放大器,GBP = 2.4MHz,支持待机模式
- TSV6393A 微功耗(60uA)低偏移轨到轨输入/输出5V CMOS双路运算放大器,GBP = 2.4MHz,支持待机模式
- TSV6394 微功耗(60uA)轨到轨输入/输出5V CMOS四路运算放大器,GBP = 2.4MHz
- TSV6395 微功耗(60uA)轨到轨输入/输出5V CMOS四路运算放大器,GBP = 2.4MHz,支持待机模式
- TSU104 纳功率(580nA)轨到轨I/O 5V CMOS运算放大器
- TSU102 纳功率(580nA)轨到轨I/O 5V CMOS运算放大器
- TSV630A 微功耗(60uA)低偏移轨到轨输入/输出5V CMOS单路运算放大器,GBP = 880kHz,支持待机模式
- TSV734 高精度(Vio低于200μV)微功耗(60uA)5V CMOS四路运算放大器,GBP 900kHz
- TSV714 高精度(Vio低于200μV)微功耗(10uA)5V CMOS四路运算放大器,GBP 150kHz
- TSZ181H1 Automotive-grade, very high accuracy (70 uV), high bandwidth (3 MHz), high temperature (175 deg), zero-drift operational amplifiers
- TSV6390A 微功耗(60uA)低偏移轨到轨输入/输出5V CMOS单路运算放大器,GBP = 2.4MHz,支持待机模式
- TSV6392 微功耗(60uA)轨到轨输入/输出5V CMOS双路运算放大器,GBP = 2.4MHz
- TSV635 微功耗(60uA)轨到轨输入/输出5V CMOS四路运算放大器,GBP = 880kHz,支持待机模式
- TSV6392A 微功耗(60uA)低偏移轨到轨输入/输出5V CMOS双路运算放大器,GBP = 2.4MHz
- TSV6391 微功耗(60uA)轨到轨输入/输出5V CMOS单路运算放大器,GBP = 2.4MHz
- TSV633 微功耗(60uA)轨到轨输入/输出5V CMOS双路运算放大器,GBP = 880kHz,支持待机模式
- TSV631A 微功耗(60uA)低偏移轨到轨输入/输出5V CMOS单路运算放大器,GBP = 880kHz
- TSV6191 微功耗(10uA)轨到轨输入/输出5V CMOS单路运算放大器,GBP = 450kHz
- TSV6191A 微功耗(10uA)低偏移轨到轨输入/输出5V CMOS单路运算放大器,GBP = 450kHz
- OA2ZHA 高精度5 μV零漂移低功耗双路运算放大器
- TSV621 微功耗(29uA)轨到轨输入/输出5V CMOS单路运算放大器,GBP = 420kHz
- OA4ZHA 高精度5 μV零漂移低功耗四路运算放大器
- TSV6192 微功耗(10uA)轨到轨输入/输出5V CMOS双路运算放大器,GBP = 450kHz
- TSV6391A 微功耗(60uA)低偏移轨到轨输入/输出5V CMOS单路运算放大器,GBP = 2.4MHz
- TSV6192A 微功耗(10uA)低偏移轨到轨输入/输出5V CMOS双路运算放大器,GBP = 450kHz
- TSV632A 微功耗(60uA)低偏移轨到轨输入/输出5V CMOS双路运算放大器,GBP = 880kHz
- TSV633A 微功耗(60uA)低偏移轨到轨输入/输出5V CMOS双路运算放大器,GBP = 880kHz,支持待机模式
- TSV620A 微功耗(29uA)低偏移轨到轨输入/输出5V CMOS单路运算放大器,GBP = 420kHz,支持待机模式
- TSV635A 微功耗(60uA)低偏移轨到轨输入/输出5V CMOS四路运算放大器,GBP = 880kHz,支持待机模式
- TSV6292 微功耗(29uA)轨到轨输入/输出5V CMOS双路运算放大器,GBP = 1.3MHz
- TSV6293A 微功耗(29uA)低偏移轨到轨输入/输出5V CMOS双路运算放大器,GBP = 1.3MHz,支持待机模式
- TSV732 高精度(Vio低于200μV)微功耗(60uA)5V CMOS双路运算放大器,GBP 900kHz
- TSV612A 微功耗(10uA)低偏移轨到轨输入/输出5V CMOS双路运算放大器,GBP = 120kHz
- TSV712 高精度(Vio低于200μV)微功耗(10uA)5V CMOS双路运算放大器,GBP 150kHz
- TSV6290 微功耗(29uA)轨到轨输入/输出5V CMOS单路运算放大器,GBP = 1.3MHz,支持待机模式
- TSV622A 微功耗(29uA)低偏移轨到轨输入/输出5V CMOS双路运算放大器,GBP = 420kHz
- TSV6390 微功耗(60uA)轨到轨输入/输出5V CMOS单路运算放大器,GBP = 2.4MHz,支持待机模式
- TSV6292A 微功耗(29uA)低偏移轨到轨输入/输出5V CMOS双路运算放大器,GBP = 1.3MHz
- TSV6290A 微功耗(29uA)低偏移轨到轨输入/输出5V CMOS单路运算放大器,GBP = 1.3MHz,支持待机模式
- TSV623A 微功耗(29uA)低偏移轨到轨输入/输出5V CMOS双路运算放大器,GBP = 420kHz,支持待机模式
- TSV6294 微功耗(29uA)轨到轨输入/输出5V CMOS四路运算放大器,GBP = 1.3MHz
- TSV621A 微功耗(29uA)低偏移轨到轨输入/输出5V CMOS单路运算放大器,GBP = 420kHz
- TSV6294A 微功耗(29uA)低偏移轨到轨输入/输出5V CMOS四路运算放大器,GBP = 1.3MHz
- TSV6293 微功耗(29uA)轨到轨输入/输出5V CMOS双路运算放大器,GBP = 1.3MHz,支持待机模式
- TSV620 微功耗(29uA)轨到轨输入/输出5V CMOS单路运算放大器,GBP = 420kHz,支持待机模式
- TSV6291 微功耗(29uA)轨到轨输入/输出5V CMOS单路运算放大器,GBP = 1.3MHz
- TSV6291A 微功耗(29uA)低偏移轨到轨输入/输出5V CMOS单路运算放大器,GBP = 1.3MHz
- TSV624A 微功耗(29uA)低偏移轨到轨输入/输出5V CMOS四路运算放大器,GBP = 420kHz
- TSV521A 高优质率(对于45 μA为1.15 MHz)CMOS运放
- TSV853A 低功耗(180uA)低偏移通用双极5V双路运算放大器,GBP=1.3MHz,具有关断功能
- LMV820A 低功耗(400uA)通用双极5V单运算放大器,GBP=5.5MHz,偏移量小,具有关断功能
- LMV823A 低功耗(440uA)通用双极5V双运算放大器,GBP=5.5MHz,偏移量小,具有关断功能
- TSV850A 低功耗(180uA)低偏移通用双极5V单路运算放大器,GBP=1.3MHz,具有关断功能
- TS524 极低噪声,适合音频应用(4.5nV/sqrtHz)
- TS522 极低噪声,适合音频应用(4.5nV/sqrtHz)
- TS1852A 1.8V最低供电电压,微功耗
- TSB512 Rail-to-rail inputs and outputs, 36 V, 6 MHz op-amps
- TS942A 超微功耗放大器,具有CMOS输入
- TS944A 超微功耗放大器,具有CMOS输入
- TS931A 微功耗放大器,具有CMOS输入
- TS941A 超微功耗放大器,具有CMOS输入
- TSB7192 高精度22 Mhz - RR IO - 36 V BiCMOS运算放大器
- TSB511 轨到轨输入和输出,36V,6 MHz运算放大器
- TSB612 Low power, rail-to-rail output, 36V operational amplifier
- TS514 低噪声和低畸变(8nV/sqrtHz & 0.03%)
- TS944 超微功耗放大器,具有CMOS输入
- TS942 超微功耗放大器,具有CMOS输入
- TS941 超微功耗放大器,具有CMOS输入
- TSB514 轨到轨输入和输出,36V,6 MHz运算放大器
- TS931B 微功耗放大器,具有CMOS输入
- TS932 微功耗放大器,具有CMOS输入
- TS931 微功耗放大器,具有CMOS输入
- TS921 轨到轨高输出电流运算放大器
- TSB571 低功耗2.5 Mhz - RR IO - 36 V BiCMOS运算放大器
- TS464 输出轨到轨运算放大器
- TS462 输出轨到轨运算放大器
- TS461 输出轨到轨运算放大器
- TSX920 宽带宽(10MHz)轨到轨16V CMOS单路运算放大器,支持待机模式
- TS1852 1.8V最低供电电压,微功耗
- TS1851 1.8V最低供电电压,微功耗
- TS1854 1.8V最低供电电压,微功耗
- TSX923 宽带宽(10MHz)轨到轨16V CMOS双路运算放大器,支持待机模式
- TSU111 纳功率(900 nA)高精度(150 μV)5V CMOS运算放大器
- TSU114 纳功率(900 nA)高精度(150 μV)
- TS27L2 微功耗、高压CMOS运算放大器
- LMX324 低功耗通用运算放大器
- LMC6482 轨到轨16V CMOS双运算放大器,GBP 2.7MHz
- TS271 微功耗、可编程的运算放大器
- OA1ZHA 高精度5 μV零漂移低功耗单路运算放大器
- LMV324L 低功耗通用运算放大器
- OA1NP 低功耗轨到轨输入和输出CMOS单路运算放大器
- OA2NP 低功耗轨到轨输入和输出CMOS双路运算放大器
- LMC7101 Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
- OA1MPA 高精度低功耗单路CMOS运算放大器
- OA4MPA 高精度低功耗四路CMOS运算放大器
- TSV853 低功耗(180uA)通用双极5V双路运算放大器,GBP=1.3MHz,具有关断功能
- LMV820 低功耗(400uA)通用双极5V单运算放大器,GBP=5.5MHz,具有关断功能
- LMV358L 低功耗通用运算放大器
- TSU111IY Nanopower (900 nA) high accuracy (150 µV) 5V CMOS Auto Op-Amp
- LMV321L 低功耗通用运算放大器
- LMV823 低功耗(440uA)通用双极5V双运算放大器,GBP=5.5MHz,具有关断功能
- TSU112 纳功率(900 nA)高精度(150 μV)5V CMOS运算放大器
- OA4NP 低功耗轨到轨输入和输出CMOS四路运算放大器
- LMX358 低功耗通用运算放大器
- TSV850 低功耗(180uA)通用双极5V单运算放大器,GBP=1.3MHz,具有关断功能
- LMX321 低功耗通用运算放大器
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.