汽车运放

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

Our automotive-grade op amps meet the requirements of extreme reliability and quality demanded by the market.  Supporting temperature ranges that can go up to 150°C, our automotive grade operational amplifiers offer:

  • AECQ100 and Q101 compliance
  • TS-16949 certification
  • PPAP availability
  • AEC Q001 and Q002 guidelines for Statistical Yield Analysis (SYA) and Part Average Testing (PAT) at EWS
  • Specific screening and test methods above and beyond AECQ100 compliance, such as performance of a 100% hot test (125°C) during the back-end (packaging and testing) stage
  • Space-saving packages, such as DFN, QFN and MiniSO

Op amps and comparators available in the space-saving MiniSO8 package

The LM2904WHYST dual op amp and LM2903WHYST dual comparator in 4.9 mm x 3.0 mm MiniSO8 are qualified for operation from -40 °C to 150 °C, with the added advantage of 50 % smaller footprint than other Grade-0 parts in standard SO8, giving automotive designers twice the freedom to miniaturize ECUs deployed in the most extreme temperature environments and safety-critical systems.

Most reliable automotive product portfolio ranging from industry-standard to high performance op-amps

LM2902WY consists of four independent, high-gain, internally frequency-compensated operational amplifiers designed especially for automotive and industrial control systems. The rail-to-rail input and output capability of the TSX9291Y operates on a wide supply voltage range of 4 V to 16 V with a gain bandwidth product of 16 MHz. 

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Signal Conditioning Design Tool

Choose design tool:

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window

Current Sensing

Returns circuit component values
Provides current error graphs