概述
产品选择器
工具与软件
资源
解决方案
eDesignSuite
开始

ST’s general purpose operational amplifier portfolio offers the following benefits for cost-sensitive applications:

  • Support for wide supply ranges from 1.6 V to 36 V
  • Available in space-saving from industry well known SC-70 and SOT-23 packages to ground breaking DFN and QFN packages
  • High-temperature (150°C) versions 

适合您的资源

支持中心或 提供反馈