意法半导体的耳机和低功率放大器产品组合提供了所需的设计和功能灵活性,可完美适配您的应用:
- AB类、G类和无滤波D类架构,实现了最佳音频性能和功效
- 集成式特性,精简了物料单,例如无电容和无滤波放大
- 提供多种封装选项,包括适于板空间非常宝贵的应用的超小型封装
A22H165: available either I2C controlled or in u-less config
The
A22H165 is a class-G stereo headphone driver dedicated to high audio performance, high power efficiency and space-constrained applications. When powered by a battery, the buck converter generates the appropriate voltage to the amplifier depending on the amplitude of the audio signal to supply the headsets. It achieves a total 2.1 mA current consumption at 100 μW output power (10 dB crest factor). Stand-by current consumption is as low as 0.6μA thus guaranteeing and extended battery life. The A22H165 comes into flip chip package measuring 1.65x1.65x0.6mm, 16 bumps, 0.4mm pitch. Combining high efficiency, high audio quality and small size into a single device, the A22H165 is the perfect match for portable applications such as smartphones, tablets and media players.
-
TS472
Very low noise microphone preamplifier with 2.0V bias output with active low stdby mode
-
TS4990
1.2 W audio power amplifier with active low standby mode
-
TS4995
1.2W fully differential audio power amplifier with selectable standby and 6db fixed gain
-
TS4994FC
1.2 W differential input/output audio power amplifier with selectable standby
-
TS2007FC
3 W filter-free class D audio power amplifier with 6-12dB gain select
-
A21SP16
3 W filter-free class-D audio power amplifier
-
TDA2822D
Dual low-voltage power amplifier
-
TS4984
2 x 1W stereo audio power amplifier with active low standby mode
-
TS4994
1 W differential input/output audio power amplifier with selectable standby
-
TS4962
3W filter-free Class D audio power amplifier with active low standby mode
-
TS2012EI
Filter-free stereo 2 x 2.8 W class D audio power amplifier
-
TS4962M
3 W filter-free class D audio power amplifier
-
TS4890
1W mono audio amplifier with standby active low
-
TS4871
1 W mono audio amplifier with standby active high
-
TS482
100mW stereo headphone amplifier
-
TS421
360mW mono audio amplifier with active low standby mode
-
TS419
360mW mono audio amplifier with active high standby mode
-
TS488
Pop-free 120mW stereo headphone amplifier
-
TS4909
Ultra low power stereo headphone amplifier with capacitor-less output
-
A22H165
High-performance class-G stereo headphone amplifier
-
TS4621E
High-performance class G stereo headphone amplifier with I2C volume control
-
A22H165M
High-performance class-G stereo headphone amplifier with I2C volume control
-
TS4621ML
High-performance class-G stereo headphone amplifier