意法半导体’的低功耗AB类和无滤波器D类放大器具有音频性能高、简便易用、耐用和节约BOM成本的特点,采用节省空间的封装。
- TS472 Very low noise microphone preamplifier with 2.0V bias output with active low stdby mode
- TS4990 1.2 W audio power amplifier with active low standby mode
- TS4995 1.2W fully differential audio power amplifier with selectable standby and 6db fixed gain
- TS4994FC 1.2 W differential input/output audio power amplifier with selectable standby
- TS2007FC 3 W filter-free class D audio power amplifier with 6-12dB gain select
- A21SP16 3 W filter-free class-D audio power amplifier
- TDA2822D Dual low-voltage power amplifier
- TS4984 2 x 1W stereo audio power amplifier with active low standby mode
- TS4994 1 W differential input/output audio power amplifier with selectable standby
- TS4962 3W filter-free Class D audio power amplifier with active low standby mode
- TS2012EI Filter-free stereo 2 x 2.8 W class D audio power amplifier
- TS4962M 3 W filter-free class D audio power amplifier
- TS4890 1W mono audio amplifier with standby active low
- TS4871 1 W mono audio amplifier with standby active high