概述
产品选择器
资源
工具与软件
解决方案
eDesignSuite
开始

ST introduces a new 1200 V thyristor series with 30 to 50 A automotive-grade devices. Designed for 2 to 7 kW on-board chargers in bridge or bridgeless topologies, these SCRs also fit in AC-DC rectification in battery chargers and UPS, soft starters in motor drives or the back-to-back switch in solid-state relays.

Fully rated at 150°C and housed in D2PAK and TO-247 versions, they offer a robust switch - 1 kV/µs immunity, up to1400V surge – for compact surface-mount designs, with full AEC-Q101 compliance.

适合您的资源