意法半导体提供了广泛的电机控制 IC产品系列,非常适合高要求的汽车环境,它覆盖的需求包括有刷 DC 电机、步进电机和无刷 DC 电机,其额定电压和电流范围广。
我们电机驱动器的效率和精度得益于低损耗PowerMOS输出级和高级控制电路的独特组合。由于集成了广泛的保护和诊断特性,因此非常稳定和可靠。
产品具有不同的控制接口,包括PWM(脉冲宽度调制)和串行接口,为客户的集中式或分布式控制应用提供了正确的解决方案。
New fully integrated, reliable and compact automotive-qualified drivers for DC motors
- VNH7070BAS Automotive fully integrated H-bridge motor driver
- L9942 Stepper Motor Driver for Bipolar Motors with microstepping & programmable current profile
- L9907 3 phase gate driver for 6step or FOC controlled Brushless Motors compatible with 48V NET
- VNH9013Y Automotive integrated H-bridge
- VNHD7008AY H-bridge motor driver for automotive DC motor driving
- VNH5019A-E Automotive fully integrated H-bridge motor driver
- L99H01 Motor Bridge Driver For Automotive Applications
- VNH5050A-E Automotive fully integrated H-bridge motor driver
- VNH7070AS Automotive fully integrated H-bridge motor driver
- VNH7100BAS Automotive fully integrated H-bridge motor driver
- L99H02 Motor bridge driver for automotive applications
- VNH7040AY Automotive fully integrated H-bridge motor driver
- L9958 SPI Controlled H-Bridge
- VNH7100AS Automotive fully integrated H-bridge motor driver
- L99ASC03G Brushless/Sensorless 3-phase motor pre-driver for automotive applications
- VNH5200AS-E Automotive fully integrated H-bridge motor driver
- L9805E Super smart power motor driver with 8-Bit MCU, RAM, EEPROM, ADC, WDG, Timers, PWM and H-bridge driver
- L9997ND Dual Half Bridge Driver
- VNH7013XP-E Automotive integrated H-bridge
- VNH3SP30-E AUTOMOTIVE FULLY INTEGRATED H-BRIDGE MOTOR DRIVER
- VNHD7012AY H-bridge motor driver for automotive DC motor driving
- L99MD01 Octal Half-Bridge Driver with SPI control for Automotive Application
- L9908 Automotive 3-phase motor gate driver unit
- VNH7070AY Automotive fully integrated H-bridge motor driver
- L9959 Single / Dual PMOS High-side H-bridge
- L99MD02 Hexa Half-Bridge Driver with SPI control for Automotive Application
- L9930 Dual Full Bridge
- L9960 H-bridge
- L9935 Two-Phase Stepper Motor Driver
- L99SM81V Programmable Stepper Motor Driver for Automotive Applications with Micro-Stepping and Stall Detection
- L9960T Dual H-bridge
- L9904 Motor bridge Controller
- VN5772AK-E Quad smart power solid state relay for complete H-bridge configurations
- L9903 ISO9141 Motor Bridge Controller
- VN5770AKP-E Quad smart power solid state relay for complete H-bridge configurations
- VNH5180A-E Automotive fully integrated H-bridge motor driver
- L99ASC03 Brushless/Sensorless 3-phase motor pre-driver for automotive applications