概述
产品选择器
工具与软件
资源
解决方案
eDesignSuite
开始

The Accordo Processor Family for car radio, based on ARM® Cortex® cores, is designed to bring applications to new levels of integration while significantly reducing overall system cost.

This product family provides various combinations of features including audio DSPs, graphics acceleration unit, TFT / touchscreen interface, CAN interface, rear view camera and smartphone display replication interfaces.

ST’s offer is enriched by a complete, turnkey software solution that include middleware (connectivity stacks, file systems, etc.) and application software (media player, audio decoders, media library, iPod library, etc.).

This family of devices is fully scalable ranging from basic car radio to display audio systems with a high level of compatibility both at hardware and software levels.

Accordo2 dual core processor for car radio and display audio applications

Accordo2ST’s Accordo2 (STA1095 and variations) processor powers applications ranging from connected car radios to entry display audio systems.

The Accordo2 features a 600-MHz ARM® Cortex®R4 core to process all the needed functions of media management, connectivity and audio decoding.
It is coupled with a powerful DSP for supporting sound enhancement algorithms as well as Echo Noise Cancellation (ECNR) for Bluetooth hands-free phone calls.
It also features analog audio interfaces (inputs, outputs), suppressing the need for external audio codecs.

When the Real Time Operating System is used, applications do not need an external SDRAM to operate, further reducing total system costs (direct code execution “in place” from SQI NOR Flash).

For OEM implementations, Accordo2 devices also integrate a dedicated, isolated ARM® Cortex®M3 core to manage secure CAN connectivity in real time.

With this Accordo2 platform, ST also delivers and supports:

  • a media player
  • all audio decoder formats
  • a media library / metadata management engine
  • a library to control Apple® iPod® devices

The hardware compatibility among various versions of Accordo2 devices allows to use for the use of single scalable PCBs and consequently limit hardware investment costs.

适合您的资源

支持中心或提供反馈