Fast and reliable In-Circuit Flash Production Programmers for STMicroelectronics. Up to 64 programmers can be controlled from one PC and program up to 64 connected targets simultaneously. Software can program code, assign serial number, IEEE address, model type and revision. Programming speed up to 1MB/s data transfer and built-in galvanic isolation, programmable communication clock up to 20 MHz. JTAG/SWD/SBW/BSL/Debug/SPI. Communication via USB or Ethernet (X2S).
- FlashPro-ARM-1V for STM32 and BlueNRG devices
- FlashPro-M-1V for STM8 devices
支持的器件 | BlueNRG;STM32;STM8 |
地点 |