Fast and reliable In-Circuit Gang Production Programmers for ST Microelectronics. Up to 64 programmers can be controlled from one PC and program up to 384 connected targets simultaneously (up to 6 targets per GangPro). Software can program code, assign serial number, IEEE address, model type and revision. Programming speed up to 1MB/s data transfer and built-in galvanic isolation, programmable communication clock up to 20 MHz. JTAG/SWD/SBW/BSL/Debug/SPI. Communication via USB or Ethernet (X2S).
- GangPro-ARM-1V for STM32 and BlueNRG devices
- GangPro-M-1V for STM8 devices
支持的器件 | BlueNRG;STM32;STM8 |
地点 |