Fast and reliable In-Circuit Flash and Gang
Production Programmers for ARM, and other embedded MCUs. Up to 64 programmers
can be controlled to one PC and program up to 64 (Flash) or 384 (Gang)
connected targets simultaneously.
FlashPro-ARM(XS) or GangPro-ARM(XS)

FlashPro-ARM (X2S) or GangPro-ARM (X2S)
Software can program code, assign serial number,
IEEE address, model type and revision. Programming adapter with up to 1MB/s
data transfer and built-in I/O isolation, programmable communication clock up
to 20 MHz. JTAG/SWD/SBW/BSL/Debug/SPI. Communication via USB or Ethernet.
FlashPro-ARM (X2S) or GangPro-ARM (X2S)
支持的器件 | BlueNRG;STM32;STM8 |
地点 |