Keil ULINKpro debug adapter supports programming, debugging, and analyzing of applications using all variants of Cortex-M debug/trace. The SWV (serial wire viewer) with up to 100Mbit/s delivers data and event trace. The ETM (4-pin) trace streams the complete instruction exection in real-time to the PC to obtain complete code coverage and time execution profiling.
许可类型 | 授权费 |
支持的器件 | STM32 |
地点 |