- 1, 2 or 4 GByte trace memory
- Support for parallel trace ports with up to 32-bit at 300 MHz DDR
- Additional independent 17 channel logic analyzer (with included Standard Probe)
- Energy Profiling (with optional Analog Probe)
支持的器件 | STM32MP1 |
地点 |
您可以开始跟踪此产品,以便在新的资源、工具和软件可用时接收更新。操作很简单,只需要1分钟。
您可以开始跟踪此产品,以便在新的资源、工具和软件可用时接收更新。操作很简单,只需要1分钟。
您可以开始跟踪此产品,以便在新的资源、工具和软件可用时接收更新。操作很简单,只需要1分钟。
您可以开始跟踪此产品,以便在新的资源、工具和软件可用时接收更新。操作很简单,只需要1分钟。
现在,您订阅了
- ARM Lauterbach PowerTrace II
You can re-use the validation code to subscribe to another product or application.