Product overview
描述
The B-STLINK-ISOL board is an additional module for STLINK-V3SET, performing galvanic isolation and voltage adaptation for STM32 microcontroller targets running below 3.3 V down to 1.65 V. The module can be enclosed directly in the original STLINK-V3SET casing, when used as an STM32 debugging probe (JTAG/SWD/SWV/VCP) through the STDC14 connector. It can be also inserted between the STLINK-V3SET main board (MB1441) and its adapter board (MB1440) when providing access to bridge signals and other connectors.B-STLINK-ISOL does not support STM8 targets, for which voltage adaptation is performed on the baseline adapter board (MB1440) provided with the STLINK-V3SET.
-
All features
- 1.65 V - 3.3 V voltage adapter and galvanic isolation board for STLINK-V3SET
- 2.5 kVrms insulation rating; 300 Vrms basic insulation working voltage per IEC 62368‑1:2014
- Input/output isolation and level shifters for STM32 debug SWD, SWV, and JTAG signals
- Input/output isolation and level shifters for VCP Virtual COM port (UART) signals
- Input/output isolation and level shifters for bridge (SPI/UART/I2C/CAN/GPIOs) signals
- Closed casing when using the STDC14 connector (STM32 SWD, SWV, and VCP)
- Connection compatible with the STLINK-V3SET adapter board (MB1440) for STM32 microcontrollers JTAG and bridge
You might also like...
Recommended Tools & Software
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Jan 2021 |
19 Jan 2021
|
用户手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Feb 2021 |
05 Feb 2021
|
质量与可靠性
产品型号 | Marketing Status | 符合RoHS级别 | 材料声明** |
---|---|---|---|
B-STLINK-ISOL |
批量生产
|
Ecopack1 |
|
B-STLINK-ISOL
Package:
Ecopack1Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 核心产品 | 供货状态 | 供应商 | ECCN (US) | ECCN (EU) | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|
B-STLINK-ISOL | 3 distributors | - |
批量生产
|
ST | EAR99 | NEC | 40.0 / 1 |
核心产品
-供货状态
批量生产