Flasher Portable Plus is a portable, production-grade flash programmer used for in-field formware updates. Flash Protable Plus can be powered by its internal rechargeable battery or USB, and include a 1,8inch display to review firmware and programming status. A single unit can be ued for different targets, versions or configurations.
Key Features
Stand-alone portable in-circuit programmer
Powered by internal rechargeable battery
Full insights with the new display
Up to 10 hours programming with one battery charge
Supports having multiple configurations/data files being stored on Flasher
Robust button interface for use in tough environments