概观
工具与软件
资源
解决方案
质量与可靠性
Sales Briefcase
eDesignSuite
开始
样片和购买
Partner products
  • The STice is the advanced in-circuit emulation system from STMicroelectronics. It offers a complete range of proven debugging features such as advanced breakpoints and trace recording. In addition, it provides new profiling and coverage capabilities to help detect and eliminate dead code and bottlenecks in application execution.

    In addition to emulation, the STice provides in-circuit debugging and programming capability for ST microcontrollers via the ST single wire interface module (SWIM). SWIM allows non-intrusive debugging of an application while it runs on the target microcontroller.
    The STice is supported by the free STM8 toolset, which includes the ST Visual Develop (STVD) integrated development environment for building, debugging and fine-tuning applications, the ST Visual Programmer (STVP) microcontroller programming interface and the STM8 Assembler.
    The STice offers improved cost-effectiveness by allowing users to order exactly what they need to meet their development requirements and to adapt their emulation system to support existing and future ST microcontrollers.
    All these connection accessories and the STice emulation boards can be ordered independently as replacement parts.

    主要特性

    • Emulation system
      • Real-time emulation of STM8 MCUs (CPU frequency from 250 Hz up to 50 MHz)
      • Application profiling for execution time or number of executions at instruction/source code/function level
      • Coverage analysis on code (at instruction/source code/function level) or data (memory locations or variables) for the entire memory space
      • Unlimited instruction breakpoints for the entire MCU memory space
      • Data breakpoints
      • Advanced breakpoints with up to 4 levels of user-configured conditions
      • Control of application memory accesses configurable at byte level
      • Trace of 128 K records with time stamp
      • Non-intrusive read/write on-the-fly to data memory during emulation
      • Power supply follower managing STM8 application voltages in range 1.65 to 5.5 V (0.8 V possible for MEB with specific TEB)
      • 8-bit probe analyzer
      • Input trigger and 2 output triggers
      • In-circuit debugging/programming via SWIM
      • USB 2.0 (high-speed) interface to host PC
    • Connection accessories
      • CF/Stice_Connect: 60- or 120-pin flexible cable to connect to the application
      • AD/Stice_Connect: connection adapter to adapt the connection flex to the target device package
      • AS/Stice_Connect: adapter socket soldered onto the application and receiving the AD/Stice_connect

样片和购买

型号
General Description
Specific features
RoHS Compliance Grade
Marketing Status
Board production status
Budgetary Price (US$)*
Material Declaration
Quantity
More info
Order from Distributors
Order from ST
AS/QFP64CA Adapter Socket for application board - to use with STICE-SYS00x emulation systems LQFP64 (10x10 pitch 0.5) Ecopack1
NRND
Temporary out of stock 199 true 1
MORE INFO

Third Party link:

-

No availability of distributors reported, please contact our sales office
AS/QFP80FB Adapter Socket for application board - to use with STICE-SYS00x emulation systems LQFP80 (14x14 pitch 0.65) Ecopack1
NRND
Temporary out of stock 175 true 1
MORE INFO

Third Party link:

-

No availability of distributors reported, please contact our sales office
AS/QFP32BC Adapter Socket for application board - to use with STICE-SYS00x emulation systems LQFP32 (7x7 pitch 0.8) Ecopack1
NRND
Temporary out of stock 111 true 1
MORE INFO

Third Party link:

-

No availability of distributors reported, please contact our sales office
AS/QFP44CC Adapter Socket for application board - to use with STICE-SYS00x emulation systems LQFP44 (10x10 pitch 0.8) Ecopack1
NRND
Temporary out of stock 88 true 1
MORE INFO

Third Party link:

-

No availability of distributors reported, please contact our sales office
AS/QFN48BA Adapter Socket for application board - to use with STICE-SYS00x emulation systems QFPN48 (7x7 pitch 0.5) Ecopack1
NRND
- 320 - 1
MORE INFO

Third Party link:

-

No availability of distributors reported, please contact our sales office
AS/TSSO20AB Adapter Socket for application board - to use with STICE-SYS00x emulation systems TSSOP20 (6.5x4.4 pitch 0.65) Ecopack1
NRND
Temporary out of stock 99 - 1
MORE INFO

Third Party link:

-

No availability of distributors reported, please contact our sales office

AS/QFP64CA

General Description

Adapter Socket for application board - to use with STICE-SYS00x emulation systems

Specific features

LQFP64 (10x10 pitch 0.5)

Unit Price (US$)

199.0*

RoHS Compliance Grade

Ecopack1

Marketing Status

NRND

Board production status

Temporary out of stock

Unit Price (US$)

199

Material Declaration

true

Quantity

1

Third Party link

-

AS/QFP80FB

General Description

Adapter Socket for application board - to use with STICE-SYS00x emulation systems

Specific features

LQFP80 (14x14 pitch 0.65)

Unit Price (US$)

175.0*

RoHS Compliance Grade

Ecopack1

Marketing Status

NRND

Board production status

Temporary out of stock

Unit Price (US$)

175

Material Declaration

true

Quantity

1

Third Party link

-

AS/QFP32BC

General Description

Adapter Socket for application board - to use with STICE-SYS00x emulation systems

Specific features

LQFP32 (7x7 pitch 0.8)

Unit Price (US$)

111.0*

RoHS Compliance Grade

Ecopack1

Marketing Status

NRND

Board production status

Temporary out of stock

Unit Price (US$)

111

Material Declaration

true

Quantity

1

Third Party link

-

AS/QFP44CC

General Description

Adapter Socket for application board - to use with STICE-SYS00x emulation systems

Specific features

LQFP44 (10x10 pitch 0.8)

Unit Price (US$)

88.0*

RoHS Compliance Grade

Ecopack1

Marketing Status

NRND

Board production status

Temporary out of stock

Unit Price (US$)

88

Material Declaration

true

Quantity

1

Third Party link

-

AS/QFN48BA

General Description

Adapter Socket for application board - to use with STICE-SYS00x emulation systems

Specific features

QFPN48 (7x7 pitch 0.5)

Unit Price (US$)

320.0*

RoHS Compliance Grade

Ecopack1

Marketing Status

NRND

Board production status

-

Unit Price (US$)

320

Material Declaration

-

Quantity

1

Third Party link

-

AS/TSSO20AB

General Description

Adapter Socket for application board - to use with STICE-SYS00x emulation systems

Specific features

TSSOP20 (6.5x4.4 pitch 0.65)

Unit Price (US$)

99.0*

RoHS Compliance Grade

Ecopack1

Marketing Status

NRND

Board production status

Temporary out of stock

Unit Price (US$)

99

Material Declaration

-

Quantity

1

Third Party link

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

00 Files selected for download

技术文档

    • Description 版本 文档大小 Action
      DB0457
      Full-featured cost-effective emulation system for ST microcontrollers
      4.1
      171.24 KB
      PDF
      DB0457

      Full-featured cost-effective emulation system for ST microcontrollers