UNITPPCNEXUS includes an interface library (Windows DLL and Linux .SO) and sample code which allows a custom application to be built which can interact with and debug an SPC5 processor-based system via one of PEmicro's hardware interfaces. Includes both C/C++ and Delphi example routines as well as detailed calling information for the DLL/SO.
Features:
- Works with STMicroelectronics SPC5 devices, including both single and dual cores
- Works through PEmicro's Multilink interfaces, CYCLONE & CYCLONE FX programmers, & Cyclone MAX
- Provides programmatic interface to Debug Mode
- Included in the package are C/C++ and Delphi examples and interface code
- Source and executables provided for both C and Delphi demos
- Very useful for building production line testers
Compilers supported:
UNITPPCNEXUS and UNITPPCNEXUS_DIST:
- MicrosoftVisual C++, Delphi 2.0 or greater
- Development platforms: 32-bit Windows
UNITPPCNEXUS-LINUX and UNITPPCNEXUS-LINUX-DIST:
- GNU Compiler Collection and Sun Compiler Collection
- For x84 Kernels: 2.2.x-2.6.x
许可类型 | 授权费 |
软件类型 | 软件开发套件 |
支持的器件 | SPC56,SPC57,SPC58 |
地点 |
ST产品 |
---|