- Integral part of TRACE32
- Configurable as system under debug (PBI=SIM)
- Allows post-mortem debugging
- Software compatible to all TRACE32 tools
- Easy high-level and assembler debugging
- OS-aware debugging
- Cache simulation (architecture dependent)
- Program and data flow trace based on a bus trace protocol
- Advanced trace analysis features
- Powerful script language
- Programming interface for peripheral simulation
许可类型 | 商业 |
支持的器件 | STM32,STM32MP1 |
地点 |