Cosmic ARM/Cortex "M" Cross Development Tools for STM32 Microcontroller

Cosmic's toolchain for the Cortex®family (M0/M0+/M3/M4) is part of a complete and uniform product line incorporating over 25 years of innovative design and development. The Cosmic Cortex compiler has been designed to produce compact and efficient 16-bit code, this avoids the complexity and overhead of a more generic compiler and results in excellent performance.

Directly compatible with the widely used Cosmic STM8 compiler and fully CMSIS compliant, the Cosmic compiler is the perfect choice for a fully custom, professionally supported and yet affordable compiler for the STM32 family.

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party website http://www.cosmic-software.com/.

主要特性

  • CMSIS Compliant.
  • Integrated Development Environment (IDE).
  • Highly optimized code.
  • Run Time Libraries with Source Code.

获取软件

型号 Software Version Marketing Status Supplier 下载
CosmicIDE Active Cosmic GO TO SITE

 

支持和社区

×