Embedded Studio is a complete, all-in-one solution for managing, building, testing, and deploying your embedded applications. The project generator gets you easily started with common microcontrollers. Embedded Studio also offers a powerful project manager and source code editor, as well as included C/C++ compilers and integrated debugger with advanced debug information windows. Direct J-Link integration and version control features for automatic deployment of your applications are also available. Embedded Studio's Visual Studio-like style offers the embedded world of engineering the same intuitive usage that PC developers are familiar with.
Key Features:
- Professional IDE solution for embedded C/C++ programming
- Cross-Platform: Runs on Windows, macOS, and Linux
- Clang/LLVM, and GCC C/C++ compilers included
- Highly optimized run-time library for best performance and smallest code size
- Feature-packed debugger with seamless J-Link integration
- Powerful Project Manager, able to handle very large projects
- Package-based project generator for all common microcontrollers
- Multi-Threaded build minimizes build times
- FREE for any non-commercial use like education- and evaluation purpose, without any limitations
许可类型 | 商业(免费试用版) |
软件类型 | 软件开发套件 |
支持的MCU | STM32 |
地点 |