Description:
C-RUN helps you find errors at an early stage. It is completely integrated with IAR Embedded Workbench and provides detailed runtime error information.
Feature list:
- Bounds checking to ensure accesses to arrays and other objects are within boundaries
- Buffer overflow detection
- Heap and memory leaks checking
- Discovery of bit losses in shift operations
- Detection of value changes when casting between types
许可类型 | 授权费 |
支持的器件 | STM32 |
地点 |